IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00B

16V, 100A/200A/400A, Scalable DC/DC Power Module Evaluation Board

Overview

TopologyOther Topology
Input voltage3.3-16 V
Output 11.8 V / 200 A
IC revision1.0

Description

The EVM3695-100-BH-00A/B/C series evaluation boards are designed to demonstrate the capabilities of the MPM3695-100, a fully integrated, 100A, scalable power module with a PMBus interface. The device offers a complete, high-efficiency power solution that achieves up to 100A of output current (IOUT) with excellent load and line regulation across a wide input voltage (VIN) range. Multiple devices can be placed in parallel to deliver up to 800A of IOUT.

Features

  • 3.3V to 16V Input Voltage (VIN) Range
  • 0.5V to 3.3V Output Voltage (VOUT) Range
  • 100A of Continuous Output Current (IOUT) with a Maximum 1.8V VOUT
  • 60A of Continuous Current with 3.3V VOUT
  • Parallel for Up to 800A with Active Current Balancing
  • Automatic Interleaving for Parallel Operation
  • VOUT Remote Sense
  • ±1% Reference Voltage (VREF) Accuracy (-40°C to +125°C)
  • PMBus 1.3 Compliant
  • Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
  • Configurable via the PMBus
  • Available in a BGA (15mmx30mmx5.18mm) Package

Typical applications

  • Servers and Computing
  • DCDC Power Module
  • Industrial Equipment
  • Telecom and Networking Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 33 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability