IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3683-7 | Demoboard EVM3683-7-QN-01A

16V, 7A DC/DC Power Module

Overview

TopologyOther Topology
Input voltage2.7-16 V
Switching frequency600-1000 kHz
Output 11.2 V / 7 A
IC revision1.0

Description

The EVM3683-7-QN-01A Evaluation Board is designed to demonstrate the capabilities of MPS’ MPM3683-7. The MPM3683-7 is an easyto-use fully integrated 7A step-down DC/DC power module. It integrates the DC/DC converter, power inductor, input/output capacitors and the necessaryresistors/capacitors in a compact QFN 7mm X 7mm X 4mm package. MPM3683-7 can deliver 7A output current over a wide input supply voltage range with excellent load and lineregulation.The MPM3683-7 uses Constant-On-Time (COT) control to provide fast transient response and ease the loop stabilization.The operating frequency is set easily to 600 kHz, 800 kHz, or 1000 kHz with the MODE configuration, allowing the MPM3683-7 frequency to remain constant regardless of theinput/output voltages.The MPM3683-7 has an internal about 1.67ms soft start (SS) timer. It can be increased with an extra SS capacitor between TRK/REF to RGND. An open drain power good signal indicates that the output voltage is within nominal voltagerange.The MPM3683-7 has fully integrated non-latched protection features include OCP, OVP, UVP, and OTP.The MPM3683-7 is available in a space-saving QFN-32 (7mmx7mmx4mm) package.

Features

  • Wide Input Voltage Range from 2.7 V:--2.7 V to 16 V with External 3.3 V Bias,--4 V to 16 V with Internal Bias or External 3.3 V Bias
  • Differential Output Voltage Remote Sense
  • Programmable Accurate Current limit Level 7A Output Current
  • Integrated Inductor
  • Adaptive COT for Ultrafast Transient Response
  • 1% Reference Voltage
  • Selectable Pulse Skip or Forced CCM Operation
  • Output Voltage Tracking
  • Output Voltage Discharge
  • Pre-Bias Start-Up
  • Selectable Switching Frequency from 600kHz, 800 kHz, and 1000 kHz
  • Non-Latch OCP, UVP, UVLO, Thermal Shutdown, and OVP.
  • Output Adjustable from 0.6 V to up to 5.5 V Max.
  • QFN-32 (7mm x 7mm x 4mm) package

Typical applications

  • Servers
  • Telecom and Networking Systems / Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 22 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability