Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6541-6570 of 14704 reference designs
Filter values
Monolithic Power Systems MP8868 | Demoboard EV8868-L-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-17 V
|
Output
1.87 V
Monolithic Power Systems MP8868 | Demoboard EV8868-LE-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-17 V
|
Output
1 V / 10 A
Monolithic Power Systems MP8869 | Demoboard EV8869-L-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-600 kHz
|
Output
1 V / 12 A
Monolithic Power Systems MP8869GLE | Demoboard mEZD71210A-A, Rev. 1
Buck Converter
|
V
in
4.5-17 V
|
Output
1 V / 10 A
Monolithic Power Systems MP8869S | Demoboard EV8869S-L-00A, Rev. 1.0
Buck Converter
|
V
in
2.85-18 V
|
Output
1 V / 12 A
Monolithic Power Systems MP8870 | Demoboard EVL8870-L-00A, Rev. 1.0
Buck Converter
|
V
in
3-18 V
|
Output
1 V / 15 A
Monolithic Power Systems MP8880 | Demoboard EVL8880-V-00A, Rev. 1.0
Buck Converter
|
V
in
4-60 V
|
Output
5 V / 4 A
Monolithic Power Systems MP8880A | Demoboard EVL8880A-V-00A, Rev. 1.0
Buck Converter
|
V
in
4-60 V
|
Output
5 V / 4.5 A
Monolithic Power Systems MP9115, Rev. 0.92
Buck Converter
|
V
in
2.7-6 V
|
fsw
1000-1400 kHz
|
Outputs
1.5 V, 1.8 V, 2.5 V, 1.2 V, 3.3 V
Monolithic Power Systems MP9115, Rev. 0.92
Buck Converter
|
V
in
2.7-6 V
|
fsw
1000-1400 kHz
|
Output
1.2 V / 2.5 A
Monolithic Power Systems MP9151, Rev. 1.0
Buck Converter
|
V
in
4.5-20 V
|
fsw
580-1040 kHz
|
Output
3.3 V / 4 A
Monolithic Power Systems MP9181, Rev. 1.01
Buck Converter
|
V
in
4.5-20 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MP9186, Rev. 1.0
Buck Converter
|
V
in
5-20 V
|
fsw
400-600 kHz
|
Output
1 V / 6 A
Monolithic Power Systems MP9403, Rev. 0.9
Buck Converter
|
V
in
4.3-7 V
|
fsw
215-285 kHz
|
Outputs
1.8 V / 3 A, 2.5 V / 3 A, 3.3 V / 3 A
Monolithic Power Systems MP9403, Rev. 0.9
Buck Converter
|
V
in
4.3-7 V
|
fsw
215-285 kHz
|
Output
5.5 V / 3 A
Monolithic Power Systems MP9403, Rev. 0.9
Buck Converter
|
V
in
4.3-7 V
|
fsw
215-285 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MP9442 | Demoboard EV9442-J-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MP9447 | Demoboard EV9447-L-00A, Rev. 1.0
Buck Converter
|
V
in
7-36 V
|
Output
5 V / 5 A
Monolithic Power Systems MP9447, Rev. 1.1
Buck Converter
|
V
in
7-36 V
|
fsw
200-650 kHz
|
Output
5 V / 5 A
Monolithic Power Systems MP9472 | Demoboard EV9472-J-00A, Rev. 1.0
Buck Converter
|
V
in
11-18 V
|
Output
8.4 V / 0.4 A
Monolithic Power Systems MP9473 | Demoboard EV9473-L-00A, Rev. 1.0
Buck Converter
|
V
in
7-36 V
|
Output
5 V / 5 A
Monolithic Power Systems MP9486A | Demoboard EV9486A-N-00A, Rev. 1.0
Buck Converter
|
V
in
8-95 V
|
fsw
1000 kHz
|
Output
5 V / 1 A
Monolithic Power Systems MP9486GN | Demoboard EV9486-N-00A, Rev. 1.0
Buck Converter
|
V
in
8-95 V
|
fsw
1000 kHz
|
Output
5 V / 1 A
Monolithic Power Systems MP9928 | Demoboard EV9928-L-00C, Rev. 1.01
Buck Converter
|
V
in
6-60 V
|
Output
5 V / 7 A
Monolithic Power Systems MP9929 | Demoboard EVL9929-QW-00A, Rev. 1.0
Buck Converter
|
V
in
22-100 V
|
Output
12 V / 10 A
Monolithic Power Systems MP9942, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
320-500 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP9943, Rev. 1.0
Buck Converter
|
V
in
12-36 V
|
fsw
320-500 kHz
|
Output
5 V / 3 A
Monolithic Power Systems MP9943, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
320-500 kHz
|
Outputs
3.3 V / 3 A, 5 V / 3 A
Monolithic Power Systems MPC1100C-54 | Demoboard EVMPC1100C-54-00A, Rev. 1.0
Other Topology
|
V
in
40-60 V
|
Output
6 V / 60 A
Monolithic Power Systems MPC12106 | Demoboard EVMPC12106-54-02A, Rev. 1.0
Other Topology
previous
1
...
217
218
219
220
221
...
491
next
Cart
Your cart is empty.
Get samples and quotes