IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3683 -20 | Demoboard EVM3683-20-MN-00B

2.7V to 16V, 15A, Step-Down Power Module Evaluation

Overview

TopologyOther Topology
Input voltage2.7-16 V
Output 11.2 V / 15 A
IC revision1.0

Description

The EVM3683-20-MN-00B evaluation board is designed to demonstrate the capabilities of the MPM3683-20, a fully integrated, step-down, DC/DC power module with 15A of continuous current.The MPM3683-20 features a configurable soft start time (tSS) with one capacitor. An open drain power good (PG) signal indicates whether the output voltage (VOUT) is within the nominal voltage range. Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and over-temperature protection (OTP).It is recommended to read the MPM3683-20 datasheet prior to making any changes to the EVM3683-20-MN-00B.

Features

  • Wide Input Voltage (VIN) Range:
  • 2.7V to 16V with External 3.3V VCC
  • 4V to 16V with Internal or External VCC
  • Output Voltage (VOUT) Range: 0.6V to 5.5V
  • 15A Continuous Output Current (IOUT) with a 20A Peak (1)
  • Differential VOUT Remote Sense
  • Adaptive Constant-On-Time (COT) for UltraFast Transient Response
  • Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
  • VOUT Tracking
  • PG Active-Clamped to Low Level during Power Failure
  • Configurable Soft-Start Time (tSS)
  • Pre-Biased Start-Up
  • Selectable Switching Frequency (fSW) from 600kHz, 800kHz, and 1000kHz
  • Non-Latch Over-Current Protection (OCP), Under-Voltage Lockout (UVLO), OverTemperature Protection (OTP), and OverVoltage Protection (OVP)
  • Available in an FCM LGA-29 (7mmx7mmx4.4mm) Package

Typical applications

  • Buck Power Module
  • Industrial Systems
  • Telecom and Networking Systems, Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
Pins12 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
PackagingBag 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability