IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00D

16V, 600A/800A, Scalable DC/DC Power Module Evaluation Board

Overview

TopologyOther Topology
Input voltage4-16 V
Output 13.3 V / 600 A
IC revision1,0

Description

The EVM3695-100-BH-00D/E evaluation board series is designed to demonstrate the capabilities of the MPM3695-100, a 100A, scalable, fully integrated digital power module. The MPM3695-100 offers a complete power solution that achieves up to 100A of output current (IOUT), with excellent load and line regulation across a wide input voltage (VIN) range. The MPM3695-100 operates at a high efficiency across a wide load range and can be paralleled to deliver up to 800A of current.

Features

  • 3.3V to 16V Input Voltage (VIN) Range
  • 0.5V to 3.3V Output Voltage (VOUT) Range
  • 100A of Continuous Output Current (IOUT) with a Maximum 1.8V VOUT
  • 60A of Continuous Current with 3.3V VOUT
  • Parallel for Up to 800A with Active Current Balancing
  • Automatic Interleaving for Parallel Operation
  • VOUT Remote Sense
  • ±1% Reference Voltage (VREF) Accuracy (-40°C to +125°C)
  • PMBus 1.3 Compliant
  • Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
  • Configurable via the PMBus
  • Available in a BGA (15mmx30mmx5.18mm) Package

Typical applications

  • Telecom and Networking Systems
  • DCDC Power Module
  • Servers and Computing
  • Industrial Equipment

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Class
Ingress Protection Code
Mount
Center Contact
Pins
Version
Type
IR(A)
Working Voltage(V (AC))
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 33 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length20.3 mm
–
–
–
–
–
MountTHT 
–
Pins10 
VersionLow Profile 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–
–
PackagingTray 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
–
–
MountTHT 
–
Pins8 
–
TypeStraight 
Rated Current2 A
Working Voltage200 V (AC)
–
–
PackagingBag 
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
–
–
–
–
Working Voltage335 V (AC)
–
–
PackagingTray 
–Check availability