IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM82504 | Demoboard EVM82504-BH-02A

16V, Quad 25A, Scalable, DC/DC Power Module Evaluation Board

Overview

TopologyOther Topology
Input voltage4-16 V
Output 13.3 V / 25 A
IC revision1.0

Description

The MPM82504 is a quad 25A, scalable, fully integrated power module with a PMBus interface. The device offers a complete power solution that achieves up to 25A per output channel. The MPM82504 has four output channels that can be paralleled to provide 50A, 75A, or 100A of output current for flexible configurations. The device can also operate in parallel with the MPM3695-100 and additional MPM82504 devices to provide a higher output current. The MPM82504 operates at high efficiency across a wide load range.

Features

  • 3.2V to 16V Input Voltage Range with External 3.3V VCC Bias
  • 4V to 16V Input Voltage Range with Internal VCC Bias
  • 0.5V to 3.3V Output Voltage Range
  • Four Parallelable Output Channels with Up to 25A per Channel
  • Parallel Operation with Multiple MPM82504 and MPM3695-100 Devices
  • Auto-Interleaving for Multi-Phase Operation
  • Individual Remote Sense for Each Channel
  • PMBus 1.3 Compliant
  • Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults for Each Channel
  • Each Channel Is Configurable via the PMBus:
  • Output Voltage, Soft-Start Time
  • Over-Current, Over-Temperature, OverVoltage, Under-Voltage, and UVLO Limits
  • PWM Mode and Switching Frequency
  • Available in a BGA (15mmx30mmx5.18mm) Package

Typical applications

  • Industrial Equipment
  • Telecom and Networking Systems, Servers and Computing
  • Power Module

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability