IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM3698/MPM3699 | Demoboard EVM3698-BH-02A

Scalable, 16V, Peak 440A, DC/DC Power Module with PMBus and AVSBus Evaluation Board

Overview

TopologyOther Topology
Input voltage4.5-16 V
Output 15.5 V / 440 A
IC revision1.0

Description

The EVM3698-BH-02A evaluation board is designed to demonstrate the capabilities of both the MPM3698 and MPM3699. Each power module can achieve between 4.5V and 16V of input voltage (VIN), and between 0.3V and 5.5V of adjustable output voltage (VOUT) with PMBus and AVSBus interfaces. These boards can provide up to 440A of peak output current (IOUT) or 330A of continuous IOUT.

Typical applications

  • DC/DC Power Module

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Pins
Version
Type
Mount
IR(A)
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length20.3 mm
–
–
–
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
–
–
PackagingTray 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability