IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPM54313 | Demoboard EVM54313-BJ-00A

16V, 3A Triple-Output, Power Module with an I2C Interface

Overview

TopologyOther Topology
Input voltage4-16 V
Output 13.36 V / 9 A
IC revision1.0

Description

The EVM54313-BJ-00A evaluation board is designed to demonstrate the capabilities of the MPM54313, a triple-output, fully integrated power module with an I2C interface. Each output can support 3A, for a total of 9A. The MPM54313 offers a complete power solution with built-in, on/off sequencing control,configurable soft start (SS), compensation, and various protection thresholds.

Features

  • Wide 4V to 16V Input Voltage (VIN) Range
  • Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
  • Parallel Operation with Passive or Active Current Balancing
  • I2C-Configurable Output Voltage (VOUT)
  • Configurable 500kHz to 1000kHz Switching Frequency (fSW)
  • Differential VOUT Remote Sense
  • Accurate VOUT, Output Current (IOUT), and Junction Temperature (TJ) Monitoring via I2C
  • Open-Drain Power Good (PG) Indication
  • Configurable I2C Slave Address
  • Selectable Pulse-Frequency Modulation (PFM) / Pulse-Width Modulation (PWM) Mode, Adjustable Frequency via I2C
  • Pre-Biased Start-Up
  • Over-Current Protection (OCP), UnderVoltage Protection (UVP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)
  • Available in a BGA (8mmx9mmx2.58mm) Package

Typical applications

  • Networking and Telecommunication
  • FPGA and ASIC Power Supplies, Optical Module Power Supplies

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Pins
Version
Type
Mount
IR(mA)
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 100 µF, 25 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current300 mA
Impedance360 mΩ
Leakage Current25 µA
Dissipation Factor14 %
Diameter8 mm
Length6.5 mm
VersionSMT 
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, 12 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Rated Current500 mA
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Length20.36 mm
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3000 mA
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability