IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8868 | Demoboard EV8868-LE-00A

High Efficiency,10A,17V, Synchronous Step-Down Converter with I²C Interface

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11 V / 10 A
IC revision1.0

Description

The EV8868-LE-00A is used for demonstrating the performance of MPS’s MP8868. MP8868 is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 10A load current over an input supply range from 4.5V to 17V with excellent load and line regulation. Current-Mode operation provides fast transient response and eases loop stabilization. The reference voltage level can be controlled, on the fly through an I2C serial interface. Reference voltage range can be adjusted from 0.6V to 1.87V in 10mV steps. Voltage scaling slew rate, enable and power saving mode are also selectable through the I2C interface. Full protection features include over voltage, hiccup over-current protection and thermal shut down.The MP8868 is available in QFN-14(3mmx4mm) package.

Features

  • Wide 4.5V-to-17V Operating Input Range
  • 1% Internal Reference Accuracy
  • I2C Programmable Reference OutputVoltage
  • Range from 0.6V to 1.87V in 10mV Stepswith Slew Rate Control
  • I2C Selectable Switching Frequency.
  • 200kHz-2MHz Synchronized External Clock
  • OTP, OCP Hiccup Indication Via I2C
  • Selectable PSM and Fs Through I2C
  • Programmable Soft Start Time
  • Open-Drain Power Good Indicator
  • Small 3x4mm QFN 14 Package

Typical applications

  • SoC and Media Processors
  • ASIC Supplies
  • FPGA-based Systems;Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability