IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8870 | Demoboard EVL8870-L-00A

18V, 15A, Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage3-18 V
Output 11 V / 15 A
IC revision1.0

Description

The EVL8870-L-00A is an evaluation board designed to demonstrate the capabilities of the MP8870, a fully integrated, high-frequency, synchronous, buck converter with an I2C control interface. It offers a very compact solution that achieves up to 15A of output current (IOUT), with excellent load and line regulation across a wide input supply range. The MP8870 operates at high efficiency across a wide IOUT load range.

Typical applications

  • I2C control interface

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability