IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP9929 | Demoboard EVL9929-QW-00A

100V Input, Current Mode, Synchronous Step-Down Controller

Overview

TopologyBuck Converter
Input voltage22-100 V
Output 112 V / 10 A
IC revision1.0

Description

The EVL9929-QW-00A is an evaluation board designed to demonstrate the capabilities of the MP9929, a high-voltage, synchronous stepdown switching regulator controller.The MP9929 is a high-voltage controller that can directly step-down voltages from up to 100V. The MP9929 uses a pulse-width modulation (PWM) current control architecture with accurate cycle-by-cycle current limiting. It can drive dual N-channel MOSFET switches. Advanced asynchronous modulation (AAM) mode enables asynchronous operation and pulse-skip mode (PSM) to optimize light-load efficiency. The MP9929’s switching frequency (fSW) can be configured via an external resistor or synchronized to an external clock for noise sensitive applications. Fault protections include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.It is recommended to read the datasheet for the MP9929 prior to making any changes to the EVL9929-QW-00A.

Features

  • Up to 100V of Input Voltage (VIN)
  • 7V to 18V VDRV Voltage (VDRV) Range
  • Dual N-Channel MOSFET Driver
  • Low-Dropout (LDO) Operation: Maximum Duty Cycle at 99.5%
  • Configurable Frequency Range: 100kHz to 1000kHz
  • 180° Out-of-Phase SYNCO
  • External Soft Start (SS) and PG Pin
  • Selectable Cycle-by-Cycle Current Limit
  • Output Over-Voltage Protection (OVP)
  • Configurable Continuous Conduction Mode (CCM), Advanced Asynchronous Modulation (AAM) Mode, and Pulse-Skip Mode (PSM)
  • Over-Temperature Protection (OTP)
  • Available in a QFN-26 (4mmx6mm) Package

Typical applications

  • Industrial Control Systems
  • Energy Storage Systems (ESS)
  • Buck Converter, Power Delivery (PD) Power Supply in Power over Ethernet (PoE) Systems, Power Supply for Linear Chargers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability