IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8880A | Demoboard EVL8880A-V-00A

MP8880A

Overview

TopologyBuck Converter
Input voltage4-60 V
Output 15 V / 4.5 A
IC revision1.0

Typical applications

  • High-Input Power Systems
  • DC/DC Power Systems
  • USB Power Delivery (PD)

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, 800 g, SPDT
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 10 µH, 15.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current15.3 A
Saturation Current @ 30%18.5 A
DC Resistance12.6 mΩ
DC Resistance15.4 mΩ
Self Resonant Frequency9 MHz
MountSMT 
–Check availability