IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP9447

High-Efficiency, Fast-Transient, 5A, 36V, Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage7-36 V
Switching frequency200-650 kHz
Output 15 V / 5 A
IC revision1.1

Description

The MP9447 is a fully-integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve a 5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide input-supply and load range. The MP9447 operates at high efficiency over a wide output current load range.Full protection features include SCP, OCP, UVP, and thermal shutdown.The MP9447 requires a minimal number of readily-available, standard, external components, and is available in a space-saving 3mm×4mm, 20-pin, QFN package

Features

  • -Wide 4.5V-to-36V Operating Input Range
  • -Guaranteed 5A, Continuous Output Current
  • -Internal 65mΩ High-Side, 30mΩ Low-Side Power MOSFETs
  • -Proprietary Switching-Loss-Reduction Technology
  • -1.5% Reference Voltage
  • -Programmable Soft-Start Time
  • -Low Drop-out Mode
  • -200kHz-to-650kHz Switching Frequency
  • -SCP, OCP, UVP, and Thermal Shutdown
  • -Output Adjustable from 0.8V to 0.9×VIN
  • -Available in a 3×4mm 20-pin QFN Package

Typical applications

  • USB Power Supplies
  • General Consumer
  • Power Supply for Chargers
  • Cigarette Lighter Adapters

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance17.93 mΩ
Rated Inductance7.6 µH
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 10 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.6 A
Saturation Current @ 10%9.1 A
Saturation Current @ 30%11.3 A
–
Self Resonant Frequency29 MHz
MaterialFerrite 
Packaging Unit300 
DC Resistance16.7 mΩ
Rated Inductance7.5 µH
–Check availability