IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPC1100C-54 | Demoboard EVMPC1100C-54-00A

High-Efficiency, Non-Isolated Fixed Ratio, 300W, Digital DC/DC Power Module Evaluation Board

Overview

TopologyOther Topology
Input voltage40-60 V
Output 16 V / 60 A
IC revision1.0

Description

The EVMPC1100C-54-00A is an evaluation board designed to demonstrate the capabilities of the MPC1100C-54-0002, a high-efficiency, monolithic, non-isolated LLC/DCX power card module with a fixed 10:1 transformer turn ratio. The evaluation board can deliver up to 60A of continuous load current across a wide operating input range. High efficiency can be achieved across a wide output current (IOUT) load range.

Typical applications

  • Power card module

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Rated Current0.5 A
–
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability