Topology | Buck Converter |
Input voltage | 2.85-18 V |
Output 1 | 1 V / 12 A |
IC revision | 1.0 |
The EV8869S-L-00A is used for demonstrating the performance of MPS’s MP8869S. MP8869S is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 12A continuous/15A peak output current over an input supply range from 2.85V to 18V with excellent load and line regulation.
Vout Adjustable up to 5.5V using FB pin
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1.5 | 25.7 | 26.5 | 29.1 | 3.5 | Ferrite | 1.43 | 92 | – | 12.1 | – | ||
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | 4 | 6.25 | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 416131160804 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Poles | L (mm) | Vaporphase process | Samples |
---|