IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP9473 | Demoboard EV9473-L-00A

High-Efficiency, Fast-Transient, 5A, 36V High-Efficiency, Fast-Transient, 5A, 36V

Overview

TopologyBuck Converter
Input voltage7-36 V
Output 15 V / 5 A
IC revision1.0

Description

The EV9473-L-00A is an evaluation board for the MP9473, a high-efficiency step-down regulator with integrated power MOSFETs. MP9473 offers a very compact solution to achieve a 5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide inputsupply and load range. The EV9473-L-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 5A from a 7V to 36V input range. Switching frequency is set at 500kHz.

Features

 Wide 7V-to-36V Operating Input Range

  • Guaranteed 5A, Continuous Output Current
  • Internal 65mΩ High-Side, 30mΩ Low-SidePower MOSFETs
  • Proprietary Switching-Loss-ReductionTechnology
  • 1.5% Reference Voltage
  • Programmable Soft-Start Time
  • Low Drop-out Mode
  • SCP, OCP, UVP and Thermal Shutdown

Typical applications

  • USB Power Supplies
  • Power Supply for Chargers
  • General Consumer
  • USB Power Supplies

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance17.93 mΩ
Rated Inductance7.6 µH
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 10 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.6 A
Saturation Current @ 10%9.1 A
Saturation Current @ 30%11.3 A
–
Self Resonant Frequency29 MHz
MaterialFerrite 
Packaging Unit300 
DC Resistance16.7 mΩ
Rated Inductance7.5 µH
–Check availability