IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP9486GN | Demoboard EV9486-N-00A

1A, 100V Wide Input Buck Converter EV Board

Overview

TopologyBuck Converter
Input voltage8-95 V
Switching frequency1000 kHz
Output 15 V / 1 A
IC revision1.0

Description

The EV9486-N-00A Evaluation Board isdesigned to demonstrate the performances ofMPS’ MP9486 which is a 4.5V-to-95V-input,1A-output step-down converter.The MP9486 employs hysteresis voltage controlmethod to provide fast response to line or loadtransient. It integrates a high-side high voltagepower MOSFET with a current limit higher than1.7A. MPS’s proprietary feedback control schememinimizes the number of external components.This board is configured for 5V step-downapplication. The circuit requires only a minimalnumber of readily-available, standard, externalcomponents

Features

 8V-to-95V Wide Input Range(1)

  • Hysteretic Control: Simple Compensation
  • Up to 1MHz Switching Frequency
  • Hiccup mode Short Circuit Protection
  • Thermal Shut Down
  • 170μA Quiescent Current
  • Available in SOIC8 with Exposed PadPackages

Typical applications

  • Industrial Power Supply
  • Scooter, E-bike Control Power Supply
  • Automotive System Power
  • Solar Energy System

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Saturation Current2.9 A
DC Resistance79 mΩ
Operating Voltage120 V
Self Resonant Frequency11.1 MHz
Size1050 
VersionPerformance 
Rated Current2.5 A
–Check availability
SPECWE-PD2 SMT Power Inductor, 33 µH, 1.89 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Saturation Current1.89 A
DC Resistance120 mΩ
Operating Voltage120 V
Self Resonant Frequency13 MHz
Size1054 
–
Rated Current1.78 A
–Check availability