IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1726 | Demoboard BB58Y01A

1A Low Voltage Low lq LDO

Overview

TopologyOther Topology
Input voltage2.3-6 V
Output 15 V / 1 A
IC revision1

Description

The MCP1726 is a 1A Low Dropout (LDO) linearregulator that provides high current and low outputvoltages in a very small package. The MCP1726comes in fixed or adjustable output voltage versions,with an output voltage range of 0.8V to 5.0V. The 1Aoutput current capability and low output voltagecapability make the MCP1726 a good choice for newsub-1.8V output voltage LDO applications that havehigh current demands.The MCP1726 is stable using ceramic outputcapacitors that inherently provide lower output noiseand reduce the size and cost of the entire regulatorsolution. Only 1µF of output capacitance is needed tostabilize the LDO.Using CMOS construction, the quiescent currentconsumed by the MCP1726 is typically less than140µA over the entire input voltage range, making itattractive for portable computing applications thatdemand high output current. When the MCP1726 isshut down, the quiescent current is reduced to lessthan 0.1µA.The overtemperature and short-circuit current limitingprovide additional protection for the LDO during systemfault conditions.

Features

Modular Design for Easy Evaluation of Each LDOClearly Labeled Sub-Modules for Quick IdentificationPre-Configured Output Voltages for Typical Use CasesTest Points and Connectors for Easy Measurement and Integration

Typical applications

  • Notebook Computers
  • Palmtop Computers
  • Networking Backplane Cards
  • High-Speed Driver Chipset Power
  • 2.5V to 1.XV Regulators
  • Network Interface Cards

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 5, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length13.1 mm
–
–
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability