IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP166X | Demoboard AN2085

High Output Voltage Boost Converter Family

Overview

TopologyBoost Converter
Input voltage5 V
Output 124 V / 0.12 A
IC revisionA

Description

This document aims to assist engineers in designing different power applications and to provide an insight on how a simple, Non-Synchronous Boost Converter can be used to develop solutions for non-typical requirements.The following paragraphs will provide examples of converter applications that fulfill a wide variety of the industry requirements.The solutions provided by Microchip Technology Inc. highlight the use of the MCP1661/3 boost (step-up) regulators, which provide the necessary flexibility required in dealing with the increasing range of the technological field demands.The MCP1661/3 devices are compact, highly efficient, fixed-frequency, Non-Synchronous Step-up DC-DC Converters, which integrate a 36V switch. These products provide space efficient, high-voltage step-up, easy-to-use power supply solutions. The MCP1661/3 devices were developed for applications that are powered by two-cell or three-cell alkaline, Ni-Cd, Ni-MH batteries, or Li-Ion or Li-Polymer batteries.

Features

  • Wide Output Voltage Range: Up to 32V
  • Typical Input Peak Current Limit:
  • 1.3A (MCP1661)
  • 1.8A (MCP1663)
  • Input Voltage Range: 2.4V-5.5V
  • Undervoltage Lockout (UVLO):
  • UVLO @ VIN Rising: 2.3V, typical
  • UVLO @ VIN Falling: 1.85V, typical
  • Pulse-Width Modulator (PWM) Operation with Skip Mode: 500 kHz
  • Output Overvoltage Protection (OVP) for MCP1661/3 in the event of:
  • Feedback pin shorted to GND
  • Disconnected feedback divider
  • Internal Compensation
  • Peak Current Mode Control
  • Available Packages (pin to pin compatible):5-Lead SOT-23 and 2x3 mm, 8-Lead TDFN

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 4.7 µH, 4.7 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 14.7 µH
Inductance 24.7 µH
Rated Current1.3 A
Rated Current 21.3 A
Saturation Current3 A
DC Resistance 10.065 Ω
DC Resistance 20.065 Ω
DC Resistance 10.075 Ω
DC Resistance 20.075 Ω
Self Resonant Frequency46 MHz
TypeStraight 
–Check availability