IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP19035 | Demoboard ADM00445

MCP19035 600 KHZ BUCK CONTROLLER EVALUATION BOARD USER’S GUIDE

Overview

TopologyBuck Converter
Input voltage8-14 V
Switching frequency300-600 kHz
Output 11.8 V / 10 A
IC revisionA

Description

The MCP19035 is a highly-featured, highly-integrated, synchronous buck controller in a space-saving 10-pin DFN 3x3 package that operates from input voltage sources up to 30V. Integrated features include high and low-side MOSFET drivers, fixed-frequency voltage mode control, internal oscillator and reference voltage generator, overcurrent protection circuit for both sides, Power Good circuit and over temperature protection.A minimal number of external components are necessary to develop a complete, high-performance Synchronous Buck Converter power supply.

Features

  • Input Voltage Range: 8V to 14V
  • Output Voltage: 1.8V (can be adjusted by changing one resistor between 0.9V and 3.3V)
  • Maximum Output Current: 10A
  • 88% typical efficiency at 1.8V/10A output and 12V input
  • 600 kHz fixed switching frequency
  • On-board High Performance Power MOSFET Transistors
  • Overcurrent Protection for High and Low-Side MOSFETs
  • Power Good (PGOOD) output for monitoring the output voltage quality
  • Shutdown input for placing the converter in low-power standby mode
  • Under Voltage Lockout (UVLO) with 4.2V and 3.6V typical thresholds

Typical applications

  • Digital Set-Top boxes
  • High-power LED drivers
  • USB power ports
  • Industrial 24V rail converters
  • Medium currents Point-of-Load converters, FPGA/DSP power supplies

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 18.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current18.8 A
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
DC Resistance3.9 mΩ
MaterialFerrite 
Rated Inductance0.97 µH
Self Resonant Frequency147 MHz
–Check availability