IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1722 | Demoboard BB58Y01A

High Voltage Dual Output LDO

Overview

TopologyOther Topology
Input voltage4.5-55 V
Output 15 V / 0.1 A
Output 212 V / 0.05 A
IC revision1

Description

MCP1722 is a dual output, high voltage, low dropout(LDO) regulator, designed to supply a µProcessor witheither 3.3V or 5.0V. It has a current capability of 100mA, while also providing 10V or 12V to a motor driverwith a current capability of 50 mA. These specificationsmake it ideal for handheld power tools with 20V batterypacks.

Features

  • Modular Design for Easy Evaluation of Each LDO
  • Clearly Labeled Sub-Modules for Quick Identification
  • Pre-Configured Output Voltages for Typical Use Cases
  • Test Points and Connectors for Easy Measurement and Integration

Typical applications

  • Handheld vacuum
  • Automotive
  • Battery powered tools

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length8.02 mm
–
–
–
PackagingBox 
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10.56 mm
–
–
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance3.3 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size2220 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Height2.5 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
–Check availability