IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP19035

High-Speed Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage8-26 V
Switching frequency255-345 kHz
Output 15 V / 5 A
IC revisionB

Description

The MCP19035 is an application-optimized, highspeed synchronous buck controller that operates from input voltage sources up to 30V. This controller implements a voltage-mode control architecture with afixed switching frequency of 300 kHz. The highswitching frequency facilitates the use of smaller passive components, including the inductor and input/output capacitors, allowing a compact, highperformancepower supply solution. The MCP19035 implements an adaptive anti-cross conduction scheme to prevent shoot-through in the external powerMOSFETs. Further more, the MCP19035 offers multiple dead-time options, enabling an additional degree of optimization, allowing a higher efficiencypower supply design.

The MCP19035 controller is intended to be used for applications providing up to 20A of output currents across a wide input voltage range, up to 30V.

The SHDN input is used to turn the device on and off. While turned off, the current consumption is minimized.

The MCP19035 offers a Power Good feature (PWRGD), enabling fault detection and simplifying sequencing.

Features

  • Input Voltage Range: from 4.5V to 30V
  • Targeted for Low Voltage Power Trains with Output Current up to 20A
  • High-Speed Voltage Mode, Analog Pulse-Width Modulation Control
  • Power Good Output
  • Internal Oscillator, Reference Voltage and
  • Overcurrent Limit threshold for Stand-Alone Applications.
  • Fixed Switching Frequency (fSW): -300 kHz
  • 600kHz
  • Integrated Synchronous MOSFET Drivers
  • Multiple Dead-Time Options
  • Internal Blocking Device for Bootstrap Circuit
  • Integrated Current Sense Capability for Short Circuit Protection
  • Internal Overtemperature Protection
  • Under Voltage Lockout (UVLO)
  • Integrated Linear Voltage Regulator
  • 10-LD 3 x 3 mm DFN Package

Typical applications

  • Set-Top Boxes
  • Point of Loads
  • DSL Cable Modems
  • PC's Graphic/Audio Cards
  • FPGA's/DSP's Power Supply

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 11 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Saturation Current @ 10%11 A
Saturation Current @ 30%14.3 A
Rated Current9.5 A
Performance Rated Current11 A
DC Resistance12 mΩ
Self Resonant Frequency31.2 MHz
Size1280 
VersionStandard 
–Check availability