IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16701 | Demoboard MCP16701 Reference Design

MCP16701

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
IC revision1

Description

The MCP16701 is a 2.7V-5.5V input Power Management Integrated Circuit (PMIC) dedicated to FPGA and highend MPU applications. The MCP16701 supports commercial and industrial applications.It can be configured in-circuit directly by the end user to support a very large number of FPGA use cases. Theprogramming interface is I2C, supporting clock rates up to 3.4 MHz.The MCP16701 integrates 13 power channels distributed as eight parallelable 1.5A Buck regulators, four 300mA LDOs, and one low-input/low-output voltage LDO Controller using an external MOSFET.The eight 1.5A Buck regulators can be operated either independently or in parallel to support higher currents,in groups of up to four. The paralleling technique relies on the matching of the power switches’ resistances anddoes not require the complication of an additional current-sharing loop. The part count and solution footprintare also reduced since all paralleled channels share the same inductor, while the required magnetic volume isthe same as in equivalent multiphase architectures.As a result of the pin arrangement, paralleling up to 4 channels allows for a total of 6A output current with therecommended layout.The switching frequency of the Buck channels defaults to 2 MHz, and the switching phases can be alsoprogrammed. Furthermore, the switching frequency can be synchronized to an external clock within the3-5 MHz range. The frequency synchronization technique can achieve zero phase error (after synchronization)between the incoming synchronization clock and the Buck converters’ turn-on switching, such that the timing ofthe switching events can be accurately established.

Features

Features

  • Input Voltage: 2.7V to 5.5V
  • Eight 1.5A Buck DC-DC Channels
  • Four 300 mA High-accuracy LDOs
  • One High-accuracy, High-PSRR LDO Controller Using External N-channel MOSFET (SERDES Lanes Supply)
  • ±0.8% Output Voltage Accuracy for Bucks (VDD), for VFB ≥ 1V
  • -1.5%/+1% Output Voltage Accuracy for the LDO Controller, for VFB ≥ 0.9V
  • ±1% Output Voltage Accuracy for LDOs, for VFB ≥ 1.8V
  • Directly Parallelable Buck Channels Power Stages – up to 4 – for a Combined Current Capability up to 6A
  • Tight Rds(ON) Matching of Parallelable Channels for Good Current Sharing
  • Minimum Number of Inductors: Paralleled Buck Channels Share the Same Inductor
  • Programmable Output Voltage for all Buck and LDO Channels 0.6V to 3.8V – No External Feedback ResistorsRequired
  • 100% Duty Cycle Capability of Buck Channels
  • LDO Controller Output Voltage 0.6V to 1.6V/12.5 mV Steps
  • Reference Ground (REFGND) Can be Remotely Routed to the Load Ground (Pseudo Remote Sensing)
  • Low-Noise Forced-PWM and Light-load High-efficiency Mode Available (Pin-selectable or Bit Control)
  • External Synchronization of Switching Frequency, with Accurate Switching-events Time Positioning
  • Selectable Phase (0°, 90°, 180° or 270°) for Buck Channels
  • Global RESET (nRSTO_A) with Programmable Deassertion Delay
  • User-defined RESET (nRSTO_P) with Programmable Deassertion Delay – Ideal for PolarFire FPGA DEVRST_NInterfacing
  • 3.4 MHz I2C Interface

Typical applications

  • High-Performance MPUs Power Supply Solutions, µC/µP, FPGA, and DSP Power

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
DC Resistance22 mΩ
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size252012 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1.2 mm
Pad Dimension0.6 mm
–
Inductance1.5 µH
Performance Rated Current3.2 A
Saturation Current @ 10%1.35 A
Saturation Current @ 30%3.05 A
DC Resistance77 mΩ
Self Resonant Frequency70 MHz
DC Resistance71 mΩ
–
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020HT 
Operating Temperature -55 °C up to +150 °C
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
Inductance0.68 µH
Performance Rated Current11.7 A
Saturation Current @ 10%5.45 A
Saturation Current @ 30%11.7 A
DC Resistance9.2 mΩ
Self Resonant Frequency67 MHz
DC Resistance8 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.3 mm
Width4.3 mm
Height2 mm
–
–
Inductance0.47 µH
Performance Rated Current14.5 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%12.8 A
DC Resistance6.69 mΩ
Self Resonant Frequency95 MHz
DC Resistance5.25 mΩ
–
MountSMT 
–Check availability