IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP19035 | Demoboard ARD00514

MCP19035 600 kHz High Voltage Synchronous Buck Controller reference design User's Guide

Overview

TopologyBuck Converter
Input voltage8-26 V
Switching frequency550-650 kHz
Output 15 V / 4 A
IC revisionA

Description

The MCP19035 is a highly-featured, highly-integrated, synchronous buck controller in a space-saving 10-pin DFN 3x3 package that operates from input voltage sources up to 30V. Integrated features include high and low-side MOSFET drivers, fixed-frequency voltage mode control, internal oscillator and reference voltage generator, overcurrent protection circuit for both sides, Power Good circuit and overtemperature protection. A minimal number of external components are necessary to develop a complete, high-performance Synchronous Buck Converter power supply.

Features

  • Input Voltage Range: 8V to 26V
  • Output Voltage: 5V (can be adjusted by changing one resistor between 3.3V and 5V)
  • Maximum output current: 5A
  • 93% typical efficiency at 5V/5A output and 24V input
  • 600 kHz fixed switching frequency
  • Overcurrent protection for high and low-side MOSFETs
  • Power Good (PGOOD) output for monitoring the output voltage quality
  • Shutdown input for placing the converter in low-power Standby mode
  • Undervoltage Lockout (UVLO) with 4.5V and 3.9V typical thresholds

Typical applications

  • USB power ports
  • Industrial 24V rail converters
  • High-power LED drivers
  • Digital Set-Top boxes
  • Medium currents Point-of-Load converters, FPGA/DSP power supplies

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 11 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Saturation Current @ 10%11 A
Saturation Current @ 30%14.3 A
Rated Current9.5 A
Performance Rated Current11 A
DC Resistance12 mΩ
Self Resonant Frequency31.2 MHz
Size1280 
VersionStandard 
–Check availability