IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1826S | Demoboard BB58Y01A

1000mA, Low-Voltage, Low Quiescent Current LDO Regulator

Overview

TopologyOther Topology
Input voltage2.3-6 V
Output 15 V / 1 A
IC revision1

Description

The MCP1826/MCP1826S is a 1000 mA Low Dropout(LDO) linear regulator that provides high-current andlow-output voltages. The MCP1826 comes in a fixed oradjustable output voltage version, with an outputvoltage range of 0.8V to 5.0V. The 1000 mA output current capability, combined with the low-output voltagecapability, make the MCP1826 a good choice for newsub-1.8V output voltage LDO applications that havehigh current demands. The MCP1826S is a 3-pin fixedvoltage version.The MCP1826/MCP1826S is stable using ceramicoutput capacitors that inherently provide lower outputnoise and reduce the size and cost of the entireregulator solution. Only 1 µF of output capacitance isneeded to stabilize the LDO. The overtemperature and short circuit current-limiting provide additional protection for the LDO during system Fault conditions.

Features

Modular Design for Easy Evaluation of Each LDOClearly Labeled Sub-Modules for Quick IdentificationPre-Configured Output Voltages for Typical Use CasesTest Points and Connectors for Easy Measurement and Integration

Typical applications

  • Network Interface Cards
  • Networking Backplane Cards
  • Notebook Computers
  • High-Speed Driver Chipset Power
  • Palmtop Computers

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 5, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length13.1 mm
–
–
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability