Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5461-5490 of 14704 reference designs
Filter values
Microchip dsPIC33 | Demoboard 300W buck, Rev. 1
Buck Converter
|
V
in
11.5-12.5 V
|
Output
10 V / 30 A
Microchip dsPIC33CH | Demoboard Digital power kit (Controller board), Rev. 4
Other Topology
Microchip dsPIC33CH128MP508 | Demoboard DSPIC33CH CURIOSITY DEVELOPMENT BOARD
Other Topology
Microchip dsPIC33CH128MP508-I/PT | Demoboard RSI-B-0039, Rev. 1.0
Other Topology
Microchip dsPIC33CH256MP506 | Demoboard 3.8kW/7.6kW dsPIC33C Totem Pole Demonstration, Rev. 1
Power Factor Correction
|
V
in
90-265 V
Microchip dsPIC33CK | Demoboard Curiosity board, Rev. 1
Other Topology
Microchip dsPIC33CK | Demoboard Digital power kit (Controller board), Rev. 2
Other Topology
Microchip dsPIC33CK | Demoboard MPLAB dig power starter kit 3 (DM330017), Rev. 3
Buck Converter
|
Output
3.3 V
Microchip dsPIC33CK | Demoboard MPLAB dig power starter kit 3 (DM330017), Rev. 3
Boost Converter
|
Output
15 V
Microchip dsPIC33CK256MP505 | Demoboard DM330017-3, Rev. B
Buck Converter
|
V
in
6-13.8 V
|
Output
3.8 V / 1 A
Microchip dsPIC33CK256MP505 | Demoboard DM330017-3, Rev. B
Boost Converter
|
V
in
6-13.8 V
|
Output
17.8 V / 0.2 A
Microchip dsPIC33CK32MP105 | Demoboard HIGH-PERFORMANCE E-SCOOTER BLDC MOTOR DRIVER
Motor Drive
|
V
in
18-42 V
|
Output
42 V / 30 A
Microchip dsPIC33CK32MP105 | Demoboard E-Scooter Reference Design -DS50003163A
Buck Converter
Microchip dsPIC33CK64MC102T | Demoboard DS50003310A- Low-Voltage Fan Reference Design
Motor Drive
Microchip dsPIC33EP | Demoboard Microsoft 50W BatCharger, Rev. 1
Other Topology
Microchip dsPIC33EP | Demoboard 1600W Bus balancer, Rev. 1
Other Topology
Microchip dsPIC33EP64GS502 | Demoboard 750W-AC-DC, Rev. 0.3
ADC
|
V
in
3-3.6 V
Microchip dsPIC33EP64MC206 | Demoboard LPHV-MC-Board
Motor Drive
Microchip dsPIC33FJ09GS302, Rev. B
Other Topology
Microchip HV53001 | Demoboard HV53001/11 16-CH ±135V SRC-SINK DRV EVB, Rev. 6
Boost Converter
|
V
in
2.7-5.5 V
Microchip HV56266 | Demoboard HV56266 1-CH Hi-V Amp Haptics / EV86G67A, Rev. 1
Other Topology
|
V
in
12 V
|
Output
300 V / 5 A
Microchip HV9123 | Demoboard AUX 5W Flyback, Rev. 2
Flyback Converter
|
V
in
10-450 V
|
fsw
1000 kHz
Microchip HV9123 | Demoboard DV330101, Rev. A
Flyback Converter
|
V
in
25-450 V
|
Output
13 V / 0.25 A
Microchip HV9150
Boost Converter
|
V
in
3.7 V
|
fsw
40-400 kHz
|
Output
250 V / 0.01 A
Microchip HV9150 | Demoboard AN2104, Rev. 1
Boost Converter
|
V
in
2.7 V
|
fsw
40-400 kHz
|
Output
250 V / 0 A
Microchip HV96001 | Demoboard ADM01030, Rev. 3.2
Other Topology
Microchip HV9805 | Demoboard HV9805, Rev. A
SEPIC Buck-Boost Topology
|
V
in
230 V
|
Output
125 V / 0.1 A
Microchip HV9805 | Demoboard HV9805, Rev. A
Boost Converter
|
V
in
120 V
|
Output
240 V / 0.09 A
Microchip HV9805 | Demoboard AN2080, Rev. A
Boost Converter
|
V
in
190-265 V
|
Output
415 V / 0.09 A
Microchip HV9805 | Demoboard ADM00651, Rev. A
Boost Converter
|
V
in
120 V
|
fsw
135 kHz
|
Output
240 V / 0.09 A
previous
1
...
181
182
183
184
185
...
491
next
Cart
Your cart is empty.
Get samples and quotes