IC manufacturers Microchip

IC manufacturers (108)

Microchip dsPIC33CH256MP506 | Demoboard 3.8kW/7.6kW dsPIC33C Totem Pole Demonstration

Overview

TopologyPower Factor Correction
Input voltage90-265 V
IC revision1

Description

The dsPIC33C Totem Pole Demonstration Application (TP DA) is a development board/reference design thatsupports rapid prototyping and code development based on Microchip’s dsPIC33C and Silicon Carbide (SiC FET)devices. The design targets automotive On-Board Chargers (OBCs), but it can be used for any other industrial ortelecom application demanding high power rectification (AC/DC) or inversion (DC/AC).The board offers well organized building blocks that include an input filter, power conversion stage, AUX supplyand mating socket for Microchip’s newest SiC FET Plug-In Modules (SiC FET PIMs), Test Points, galvanicallyisolated CAN bus interface and mating socket for Microchip’s Digital Power Plug-In Modules (DP PIMs). Thepinout is compatible for dsPIC33CK and dsPIC33CH DP PIMs.

Typical applications

  • Totem Pole PFC
  • EV Chargers

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
ISAT(A)
fres(MHz)
IRIPPLE(A)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
Endurance(h)
ILeak(µA)
Ø D(mm)
Z(mΩ)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Polarity
IR(A)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
Pitch6.35 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage450 V (AC)
Polarity02 
–
Stranded Wire Section (AWG)10 to 30 (AWG) 
Stranded Wire Section (Metric)5.26 to 0.0509 (mm²) 
–
–
–
–
Rated Current32 A
–
–
–
–
–
Length12.7 mm
–
MountTHT 
–
–
–
–
–
–
VDE Approval40013439 
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2 mm
PackagingBag 
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage125 V (AC)
–
–
–
–
–
–
–
–
Rated Current2 A
–
–
–
–
–
Length6 mm
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTDB DC-Link, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWCAP-FTDB DC-Link
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
–
Rate of Voltage Rise65 V/µs
Dissipation Factor0.11 %
Insulation Resistance1 GΩ
Pitch27.5 mm
PackagingCarton 
Capacitance±5% 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Ripple Current11 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height30 mm
–
–
–
–
–
–
Rated Voltage600 V (DC)
–
–
Length32 mm
Width16 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTDB DC-Link, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWCAP-FTDB DC-Link
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
–
Rate of Voltage Rise70 V/µs
Dissipation Factor0.09 %
Insulation Resistance10 GΩ
Pitch27.5 mm
PackagingCarton 
Capacitance±5% 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Ripple Current1.5 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height18 mm
–
–
–
–
–
–
Rated Voltage900 V (DC)
–
–
Length32 mm
Width9 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
Pitch6.35 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage450 V (AC)
Polarity03 
–
Stranded Wire Section (AWG)10 to 30 (AWG) 
Stranded Wire Section (Metric)5.26 to 0.0509 (mm²) 
–
–
–
–
Rated Current32 A
–
–
–
–
–
Length19.05 mm
–
MountTHT 
–
–
–
–
–
–
VDE Approval40013439 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXL 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height34 mm
–
–
–
Rated Current32 A
Inductance0.9 mH
DC Resistance1.1 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length37 mm
Width23 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size20 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter23 mm
–
–
–
–
–
–
–
–
Height26.5 mm
–
–
–
–
–
–
–
–
–
Length23 mm
Width5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current10000 A
Energy Absorption303 J
Power Dissipation1 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 nF
Safety ClassX2 
Rate of Voltage Rise130 V/µs
Dissipation Factor0.1 %
Insulation Resistance14.71 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height15 mm
–
–
–
–
–
–
Rated Voltage275 V (DC)
–
–
Length26 mm
Width7.5 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height25 mm
–
–
–
–
–
–
Rated Voltage275 V (DC)
–
–
Length26 mm
Width15 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance6.8 µF
Safety ClassX2 
Rate of Voltage Rise110 V/µs
Dissipation Factor0.1 %
Insulation Resistance1.47 GΩ
Pitch37.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 37.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height35.5 mm
–
–
–
–
–
–
Rated Voltage275 V (DC)
–
–
Length41.5 mm
Width22.5 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height11.5 mm
–
–
–
–
–
–
Rated Voltage310 V (DC)
–
–
Length18 mm
Width6 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size7850 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Saturation Current0.38 A
Self Resonant Frequency2.7 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height5 mm
–
–
–
Rated Current0.38 A
Inductance0.68 mH
DC Resistance2400 mΩ
–
–
–
Length7 mm
Width7.8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
MountSMT 
–
–
–
–
–
Power Dissipation0.072 W
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
MountSMT 
–
–
–
–
–
Power Dissipation0.105 W
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 µF
–
–
–
–
Pitch3.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
–
–
–
–
Ripple Current1.21 A
–
–
–
–
–
–
–
Endurance 3000
Leakage Current115.5 µA
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (DC)
–
–
Length20 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
–
–
–
Insulation Resistance2.12766 MΩ
–
Packaging15" Tape & Reel 
Capacitance±20% 
Size6.3 x 5.5 
–
Dissipation Factor14 %
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–
Ripple Current0.24 A
–
–
–
–
–
–
–
Endurance 2000
Leakage Current16.45 µA
Diameter6.3 mm
Impedance530 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (DC)
–
–
Length5.5 mm
Width6.6 mm
MountV-Chip SMT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 µF
–
–
–
–
Pitch10 mm
PackagingTray 
Capacitance±20 
Size35.0 x 55.0 
–
Dissipation Factor20 %
–
–
Operating Temperature -25 °C up to +105 °C
–
–
–
Ripple Current2.76 A
–
–
–
–
–
–
–
Endurance 3000
Leakage Current1660 µA
Diameter35 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage450 V (DC)
–
–
Length55 mm
–
MountSnap-In 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance3.3 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
TypeRight Angled 
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
PackagingBag 
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
–
Rated Current5 A
–
–
–
–
–
–
Rated Current5 A
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Size1209 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
–
–
–
–
–
–
–
–
–
–
–
Height7.62 mm
–
–
–
–
Inductance0.34 mH
–
–
Insulation Test Voltage5000 V (AC)
–
Length9.14 mm
Width12.7 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size1206 
Q-Factor [1]840 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Voltage1000 V (DC)
–
–
Length3.2 mm
Width1.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 nF
–
–
–
Insulation Resistance4.545 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height1.6 mm
–
–
–
–
–
–
Rated Voltage500 V (DC)
–
–
Length3.2 mm
Width1.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
PackagingTape and Reel 
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
Rated Current0.05 A
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1209 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.56 
–
–
–
–
–
–
–
–
–
–
–
Height7.62 mm
–
–
–
–
Inductance0.34 mH
–
–
Insulation Test Voltage5000 V (AC)
–
Length9.14 mm
Width12.7 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability