Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5431-5460 of 14704 reference designs
Filter values
Microchip ATA5423, Rev. A
Other Topology
Microchip ATA5425, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5425, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5425, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5425, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5428, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5429, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5429, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5429, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5429, Rev. 5456A-WIRE-01/06
Other Topology
Microchip ATA5795
Other Topology
Microchip ATA5795
Other Topology
Microchip ATAK42001, Rev. 9284E-AUTO-02/15
Other Topology
Microchip ATAK5279-82, Rev. 9124F–AUTO–04/15
Other Topology
Microchip ATmega1284RFR2, Rev. 42073BS-MCU Wireless-09/14
Other Topology
Microchip ATmega128RFA1, Rev. 8266FS-MCU Wireless-09/14
Other Topology
Microchip ATmega128RFA1, Rev. A09-1264/04
Other Topology
Microchip ATmega128RFR2, Rev. 8393CS-MCU Wireless-09/14
Other Topology
Microchip ATmega2564RFR2, Rev. 42073BS-MCU Wireless-09/14
Other Topology
Microchip ATmega256RFR2, Rev. 8393CS-MCU Wireless-09/14
Other Topology
Microchip ATmega256RFR2, Rev. A09- 1786/01
Other Topology
Microchip ATmega644RFR2, Rev. 1
Other Topology
Microchip ATmega64RFR2, Rev. 1
Other Topology
Microchip ATSAMA5D27C | Demoboard Wireless SOM Reference Design
Other Topology
Microchip ATtiny24A, Rev. A
Other Topology
Microchip ATtiny40, Rev. C
Other Topology
Microchip BM70, Rev. A
Other Topology
Microchip CEC1x02, Rev. A
Other Topology
Microchip CP2108-B02-GM | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip DM160232, Rev. A
Other Topology
previous
1
...
180
181
182
183
184
...
491
next
Cart
Your cart is empty.
Get samples and quotes