IC manufacturers Microchip

IC manufacturers (108)

Microchip dsPIC33CK32MP105 | Demoboard E-Scooter Reference Design -DS50003163A

Microchip dsPIC33CK32MP105 | Demoboard E-Scooter Reference Design -DS50003163A

Overview

TopologyBuck Converter

Description

dsPIC33CK64MP105 DSC motor controller Demonstration software that uses Hall sensors for high-torque start-up and uses Field-Oriented Control (FOC) for high efficiency Debugger/programmer interface for connecting an MPLAB® PICkit 4 debugger/programmer, MPLAB ICD 4 debugger/programmer or other programming tools in the MPLAB development ecosystem Feedback circuits support both Hall sensors and sensorless motor control algorithms (BEMF and FOC) Three-phase inverter stage Three MPC4104 half-bridge MOSFET gate drivers Six n-channel MOSFETs with low RDS(on) (typical 1.9 mΩ ) Pulse-Width Modulation (PWM) switching frequency range from 8–50 kHz (typical 20 kHz—above the audible range) Three low-side shunt resistors on each inverter phase for current measurement (2 mΩ) 350W maximum output power 20A RMS (continuous) and up to 27A RMS(momentary) motor phase current FASTON connectors to motor 18–42V VBUS input voltage range (up to 10s battery pack) XT30-type connector for battery pack System bias generation using the MCP16331 (12V), MCP1754S (5V) and MCP1754S (3.3V) Temperature measurement support (NTC thermistor) Auxiliary connector for other functions such as throttle input, voltage monitoring, I2C, UART, Bluetooth®, and more.

Features

  • dsPIC33CK64MP105 DSC motor controller
  • Demonstration software that uses Hall sensors for high-torque start-up and uses Field-Oriented Control (FOC) for high efficiency
  • Debugger/programmer interface for connecting an MPLAB® PICkit 4 debugger/programmer, MPLAB ICD 4 debugger/programmer or other programming tools in the MPLAB development ecosystem
  • Feedback circuits support both Hall sensors and sensorless motor control algorithms (BEMF and FOC)
  • Three-phase inverter stage
  • Three MIC4104 half-bridge MOSFET gate drivers
  • Six n-channel MOSFETs with low RDS(on) (typical 1.9 mΩ )
  • Pulse-Width Modulation (PWM) switching frequency range from 8–50 kHz (typical 20 kHz—above the audible range)
  • Three low-side shunt resistors on each inverter phase for current measurement (2 mΩ)
  • 350W maximum output power
  • 20A RMS (continuous) and up to 27A RMS(momentary) motor phase current
  • FASTON connectors to motor
  • 18–42V VBUS input voltage range (up to 10s battery pack)
  • XT30-type connector for battery pack
  • System bias generation using the MCP16331 (12V), MCP1754S (5V) and MCP1754S (3.3V)
  • Temperature measurement support (NTC thermistor)
  • Auxiliary connector for other functions such as throttle input, voltage monitoring, I2C, UART, Bluetooth®, and more

Typical applications

  • e-scooters and e-bikes

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 1200 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1200 µF
Capacitance±20% 
Rated Voltage63 V (DC)
–
–
Dissipation Factor9 %
–
–
Length41 mm
–
–
–
PackagingTray 
–
–
–
–
–
Endurance 10000
Ripple Current2920 mA
Leakage Current756 µA
Pitch7.5 mm
Diameter16 mm
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7345 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width7.3 mm
Height4.5 mm
–
–
Inductance56 µH
Performance Rated Current1.5 A
DC Resistance350 mΩ
Self Resonant Frequency10 MHz
VersionRobust 
–
–
–
–
–
Pins2 
–
MountSMT 
Rated Current0.93 A
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins8 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability