Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5521-5550 of 14704 reference designs
Filter values
Microchip LX7178 | Demoboard LX7178, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
0.8 V / 5 A
Microchip LX7180A | Demoboard LX7180A, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
5.5 V / 4 A
Microchip MAQ5283 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
6-120 V
|
Output
5.5 V / 0.15 A
Microchip MAQ5300 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
2.3-5.5 V
|
Output
3.3 V / 0.3 A
Microchip MCP1012 | Demoboard EV41W52H, Rev. 1
Flyback Converter
|
V
in
190-265 V
Microchip MCP1012 | Demoboard DT100118, Rev. 1
Flyback Converter
Microchip MCP1012 | Demoboard EV37F82A, Rev. 3
Other Topology
Microchip MCP1322T | Demoboard UNG-8154, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8160 USB7202, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8159 USB7256, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8186 SVB6, Rev. B0
Other Topology
Microchip MCP1407, Rev. rev 1
Power Factor Correction
|
V
in
4.5-18 V
Microchip MCP14628 | Demoboard Battery Charger Using an Inverse SEPIC Topology, Rev. A
SEPIC Buck-Boost Topology
|
Output
7.2 V
Microchip MCP14700 | Demoboard EV84C64A, Rev. A
Other Topology
|
V
in
5 V
|
Output
9 V / 6 A
Microchip MCP14A0452 | Demoboard DV330101
Power Factor Correction
|
V
in
12-26 V
|
Output
3 V / 5 A
Microchip MCP14A0452 | Demoboard Digital power kit (PFC) 50W, Rev. 5
Power Factor Correction
|
V
in
12-26 V
|
fsw
10-1000 kHz
|
Output
42 V / 1.3 A
Microchip MCP14E4 | Demoboard 750W-AC-DC, Rev. 0.3
Buck Converter
|
V
in
400 V
|
Output
12 V
Microchip MCP14T0517BT | Demoboard Isolated Bias Generator for SiC Gate Drivers, Rev. 1
Push-Pull Converter symmetrical isolated
|
V
in
5-5.5 V
|
Outputs
25 V / 0.1 A, -5 V, 20 V
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
5 V
|
Output
1 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
3-4.2 V
|
Output
1.5 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-4.5 V
|
Output
1.2 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-4.5 V
|
Output
1.5 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
Output
4.5 V
Microchip MCP1603 | Demoboard MCP1603EV, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Output
3.3 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
Outputs
1.2 V / 0.5 A, 1.8 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
3-4.2 V
|
Output
1.5 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
5 V
|
Output
1 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
Microchip MCP1603B, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
fsw
1500-2800 kHz
|
Output
1.8 V / 0.5 A
Microchip MCP1603B, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.8 V / 0.5 A, 3.3 V / 0.5 A, 4.5 V / 0.5 A
previous
1
...
183
184
185
186
187
...
491
next
Cart
Your cart is empty.
Get samples and quotes