IC manufacturers Microchip

IC manufacturers (108)

Microchip HV53001 | Demoboard HV53001/11 16-CH ±135V SRC-SINK DRV EVB

HV53001/11 16-CH ±150V SRC-SINK DRV EVB

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
IC revision6

Description

The HV53001/11 16-Channel Source-Sink Driver IC Evaluation Board is a demonstration platform for the HV53001 and HV53011 devices, which can be used for MEMS, Piezo, or haptics driver applications. The board input interface is designed to couple with the Microchip PIC32MZ EF microcontroller starter kit. The users can program the driver ICs via the Microchip software tool. This implementation helps the end users to shorten their project development time. All sixty-four high voltage output are coupled via a high-density connector.Both HV53001 and HV53011 devices are 16-channel, ±135V Push-Pull Driver with RTZ with Current Sensor. The HV53001 device also includes a built-in DC/DC boost converter and a power FET to generate the high voltage supplies. This board consists of one HV53001 and three HV53011 ICs. These drivers are suitable for applications requiring multiple high-voltage bipolar push-pull outputs.

Features

  • Three HV53011 16-Channel, ±135V Driver with RTZ
  • 64 channels of high voltage output
  • Unity gain buffer for all eight current sensor outputs
  • On-board boost converter for high voltage rails ±126V (VPP and VNN) and ±114V(VPF and VNF) (Note: The evaluation board is set at ±126V output voltage.)
  • Charge pump circuit for +6.5V and -6.0V
  • ±24 mA source and sink current capability
  • 80-pin Hirose interface connector for high voltage output
  • 168-pin Hirose interface connector for the PIC32MZ EF starter kit
  • Power FET switches for power sequence control
  • Demonstrate the programmability of the drivers using the PIC32MZ EF starter kit

Typical applications

  • piezo driver, surface haptic application

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability