IC manufacturers Microchip

IC manufacturers (108)

Microchip HV56266 | Demoboard HV56266 1-CH Hi-V Amp Haptics / EV86G67A

Automotive Grade Quad 300V High Voltage Amplifier

Overview

TopologyOther Topology
Input voltage12 V
Output 1300 V / 5 A
IC revision1

Description

The EV86G67A is a demonstration platform for haptics applications using the HV56266 High Voltage Operational Amplifier. This kit includes both a driver board and a controller board. The controller board is developed using a Microchip ATSAML21J18B-MNT SAM MCU and a Graphical User Interface (GUI) is provided to send command and waveform patterns to the MCU via a USB port. The driver board is populated with a HV56266 High Voltage Operational Amplifier, a class B buffer, 12V to 130V boost converter and a 5V linear regulator. This class B buffer is capable of driving a heavy 3.4 μF haptics actuator load up to 120V in few hundreds of Hz.

Features

  • HV56266 Single +300V High Voltage Operational Amplifier
  • +12V to +130V High Voltage Boost Converter
  • +12V to +5V Linear Regulator
  • Up to 3.4 μF Capacitive Load
  • ATSAML21J18B-MNT Microcontroller
  • 4 Mbit Flash Memory
  • 8-pin 2.54 mm Pitch Header Pin for MPLAB PICkit4 Programmer
  • 10-pin 1.27 mm Pitch Connector for ICE Programmer (available footprint)
  • Single +12V Power Supply

Typical applications

  • Piezoelectric Transducer Driver, Test Equipment, Tunable Laser, Micro-Eletromechanical Systems(MEMS) Driver

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
750342957
SPECTransformer, –, –
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
SizeEE16/7/5 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length18.5 mm
Width16.5 mm
Height18.8 mm
–
PackagingTray 
–Check availability
750319873
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability