IC manufacturers Microchip

IC manufacturers (108)

Microchip HV9123 | Demoboard DV330101

High-Voltage, Current-Mode PWM Controller

Overview

TopologyFlyback Converter
Input voltage25-450 V
Output 113 V / 0.25 A
IC revisionA

Description

HV9120 and HV9123 are Switch-Mode Power Supply (SMPS) controllers suitable for the control of a variety of converter topologies, including flyback and forward converter. Using an internal, high-voltage regulator, HV9120 and HV9123 can derive a bias supply for starting-up and powering a converter from a variety of power sources, such as a 12V battery or the rectified AC (230 VAC) line. HV9120/HV9123 controllers include all essentials for a power-converter design, such as a bandgap reference, an error amplifier, a ramp generator, a high-speed PWM comparator, and a gate driver. A shutdown latch provides on/off control. Device power consumption is less than 6 mW when shutdown.HV9120 offers 50% maximum duty, and HV9123 offers nearly 100% duty.

Features

  • 10 to 450V Input Voltage Range
  • <1.3 mA Supply Current
  • ≤1 MHz Clock
  • Maximum Duty Version
  • HV9120: 49%
  • HV9123: 99%

Typical applications

  • High Density Power Supplies, Offline High-Frequency Power Supplies, Extra Wide Load Range Power Supplies, Universal Input Power Supplies, Very High Efficiency Power Supplies

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 4.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Self Resonant Frequency72 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
Length3 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountRadial THT 
Capacitance220 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current4500 mA
Leakage Current352 µA
Dissipation Factor8 %
Pitch3.5 mm
Diameter8 mm
Length8 mm
PackagingAmmopack 
–Check availability