IC manufacturers Microchip

IC manufacturers (108)

Microchip dsPIC33CK256MP505 | Demoboard DM330017-3

DSPIC33C DIGITAL POWER STARTER KIT

Overview

TopologyBoost Converter
Input voltage6-13.8 V
Output 117.8 V / 0.2 A
IC revisionB

Description

dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices. It features on-board dsPIC33CK256MP505 DSC, SMPS power stages, loads, LCD display, USB/UART bridge and programmer/debugger, which eliminates the need for any additional hardware.

Features

  • dsPIC33CK Single Core Digital Signal Controller (DSC)
  • Buck Converter Stage
  • Boost Converter Stage
  • PICkit™ On-Board (PKOB) Programmer/Debugger Circuit
  • USB/UART Hub and Bridge
  • Temperature Sensor
  • 2x16 Character LCD
  • Loads Control Push Buttons
  • Reset Push Button
  • User Push Button

Typical applications

  • Motor Control: BLDC, PMSM, SR, ACIM
  • DC/DC: Buck, Boost, Forward, Flyback, Push-Pull, Half/Full-Bridge, Phase-Shift Full-Bridge, Resonant Converters, Power Factor Correction (PFC): Interleaved PFC, Critical Conduction PFC, Bridgeless PFC

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
RESR(mΩ)
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V (DC))
VT(V (AC))
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 680 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLU Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Size6.3 x 7.7 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor16 %
Insulation Resistance1 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
VersionSMT 
Endurance 1000
Ripple Current102 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Size10.0 x 12.4 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor10 %
–
–
Length12.4 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
Endurance 2000
Ripple Current4800 mA
Leakage Current500 µA
Diameter10 mm
ESR15 mΩ
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -40 °C up to +105 °C
–
–
–
Length1.6 mm
Width0.85 mm
Height1.1 mm
–
–
–
–
VersionSMT 
–
–
–
–
–
Winding Stylebifilar 
Inductance0.134 µH
Impedance @ 100 MHz90 Ω
Rated Current550 mA
DC Resistance0.145 Ω
Rated Voltage50 V (DC)
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeSOT563 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width1.6 mm
Height0.55 mm
–
–
–
–
–
–
–
Leakage Current5 µA
–
–
–
–
–
–
–
–
–
ApplicationUSB 1.0 -2.0 Flow Thru Design 
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Saturation Current2.9 A
Self Resonant Frequency11.1 MHz
VersionPerformance 
–
–
–
–
–
–
Inductance33 µH
–
Rated Current2500 mA
DC Resistance0.079 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability