IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMD111T-6F040 | Demoboard REF_Fridge_D111T_MOS

Overview

TopologyOther Topology
Input voltage165-265 V
IC revision1.0

Description

The REF_Fridge_D111T_MOS board is a ready-to-use three-phase inverter designed for refrigerator compressors. It demonstrates the whole Infineon solution including the iMOTION™ Smart Driver IMD111T-6F040 and the 600 V CoolMOS™ PFD7 super junction MOSFET IPN60R1K0PFD7S. The reference board is designed to provide easy to use power stage based on our discrete CoolMOS™ Superjunction MOSFET. The board is equipped with all assembly groups for sensorless field oriented control (FOC). It provides a single-phase AC-connector, rectifier, and three-phase output for connecting the motor. The power stage also contains emitter shunts for current sensing and a voltage divider for DC-link voltage measurement. It can be easily interfaced through iMOTION™ Link. This tool is designed to program and debug different series of iMOTION™ motor control ICs. It is essential for tuning your motor control system.

Features

  • High integration solution featuring iMOTION™ Smart Driver IMD111T-6F040 and 600V CoolMOS™ PFD7 IPN60R1K0PFD7S
  • Ready-to-use motion controller with scripting engine and 6-channel silicon on insulator (SOI) driver
  • 600 V CoolMOS™ PFD7 – optimized technology with lowest Qrr, ESD protection and compact SOT-223 surface mounted device (SMD) package

Typical applications

  • Refrigeration and freezing – compressor drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Fl(mm)
Ceramic Type
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
G(mm)
Working Voltage(V (AC))
IR(A)
PCB/Cable/Panel
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSST Soft Termination, 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance4.5 GΩ
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage500 V (DC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Size16.0 x 35.5 
–
Dissipation Factor17 %
–
–
–
PackagingAmmopack 
Endurance 5000
Ripple Current610 mA
Leakage Current1900 µA
Pitch7.5 mm
Diameter16 mm
–
–
–
–
–
–
–
–
–
Rated Voltage450 V (DC)
–
–
Length35.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Pins4 
–
Pin length2.5 mm
–
Rated Current1.5 A
–
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
Diameter12.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins8 
TypeStraight 
–
Working Voltage250 V (AC)
Rated Current3 A
–
Rated Current3 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins2 
TypeVertical 
–
Working Voltage250 V (AC)
–
PCB/Cable/PanelPCB 
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability