IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMD111T

iMOTION™ evaluation board for smart driver

Overview

TopologyMotor Drive
Input voltage15 V
Output 15 V
IC revision1.0

Description

This user guide provides an overview of the evaluation board EVAL-M7-D111T, including its main features, key technical data, pin assignments, and dimensions.EVAL-M7-D111T is an iMOTION™ application design kit based on Infineon’s IMD111T smart driver IC. This board features and demonstrates Infineon’s advanced motion control engine (MCE 2.0) technology for drivingpermanent magnet synchronous motors over the full speed range, combined with the fully integrated 3-phase high-voltage gate driver, and 5 V voltage regulator in a very compact 40-pin QFP package.The evaluation board EVAL-M7-D111T was developed to help users in the first steps of application development with the running of permanent-magnet motors via sensorless, sinusoidal field-oriented control.

Features

  • Motor controller with integrated high-voltage gate driver and voltage regulator
  • Integrated 5 V low dropout linear voltage regulators (LDO) allows single 15 V supply voltage
  • Robust 600 V gate driver in thin-film, silicon-on-insulator (SOI) technology
  • Gate driver integrated with ultra-fast bootstrap diodes
  • Space-saving 40-pin low-profile quad flat package (LQFP) with high-voltage creepage
  • Motion control engine (MCE) as ready-to-use solution for variable speed drives
  • Sensorless field-oriented control (FOC) for permanent magnet synchronous motor (PMSM)
  • Flexible space vector pulse width modulation (PWM), include 3-phase PWM or 2-phase PWM
  • Motor current sensing via single or leg shunt
  • Optional analog or digital Hall sensor interface
  • Flexible host interface options for motor control commands: UART, frequency/duty cycle or Analog VSP
  • IEC60335-1/UL60730 Class B safety software certificate

Typical applications

  • Motor control and drives, Power tools, Refrigeration and freezing – compressor drives, Residential aircon - motor-, system control and monitoring, Washer and dryer motor-control - quieter systems

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 5, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability