IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMD111T-6F040 | Demoboard REF-SHA35IMD111TSYS

Full-featured starter kit for low voltage ceiling fan motors with turnkey motor drive software

Overview

TopologyMotor Drive
IC revision1.0

Description

The REF-SHA35IMD111TSYS is a turnkey solution for low-voltage BLDC ceiling fans, focusing on high efficiency and strong power factor (PF). It uses the iMOTION™ IMD111T-6F040 driver with advanced MCE 2.0 technology for excellent motor control. Further supported by the new iMOTION™ Solution Designer (iSD), it is an easy-to-use reference design, effectively reducing time-to-market by removing the need for own motor software development.

Features

  • Wide AC input range of 90~300 Vrms
  • High PF value > 0.95, THD < 10% at max load
  • High efficiency of > 0.85 at maximum load
  • Standby power <1 W
  • 4 kV L-N surge meets IEC61000-4-5
  • iMOTION™ MCE 2.0 for great motor control
  • Infrared remote control
  • Full protection: brown-in/out, overvoltage, overcurrent
  • Single-layer PCB for compact, low-cost design
  • RoHS compliant

Typical applications

  • Ceiling fan - motor control and drive solutions
  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
Mount
G(mm)
Working Voltage(V (AC))
Operating Temperature
Polarity
IR(A)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5 mm
Length15 mm
–
Height10 mm
PackagingBox 
–
Rated Current17.5 A
–
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Polarity03 
–
Stranded Wire Section (AWG)22 to 14 (AWG) 
Stranded Wire Section (Metric)0.75 to 1.5 (mm²) 
–Check availability
SPECWR-WTB 1.25 mm Male Header, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
Pitch1.25 mm
Length6.75 mm
–
–
PackagingTube 
–
Rated Current1 A
–
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage125 V (AC)
Operating Temperature -40 °C up to +85 °C
–
Rated Current1 A
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length4 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height12 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length4 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length4 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
Inductance820 µH
Rated Current0.7 A
Saturation Current @ 10%0.6 A
DC Resistance1.2 Ω
Self Resonant Frequency1.5 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
MountTHT 
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2200 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch7.5 mm
Length25 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 2000
Ripple Current1870 mA
Leakage Current770 µA
Dissipation Factor12 %
Diameter16 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 2000
Ripple Current110 mA
Leakage Current16.45 µA
Dissipation Factor12 %
Diameter5 mm
–
–
–
–
–
–
–
–
–Check availability