IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMC101T-T038 | Demoboard REF_Fridge_C101T_IM231

IMC101T-T038

Overview

TopologyOther Topology
Input voltage165-265 V
IC revision1.0

Description

The REF_Fridge_C101T_IM231 is a ready-to-use reference board designed for refrigerator compressors. It demonstrates an Infineon solution in combination with CIPOS™ Micro Pro IPM IM231-L6S1B, digital motor control IC (iMOTION™) IMC101T-T038 and linear voltage regulator.The design can easily be copied to a final mass-production application board, and therefore has a fast time to market.

Features

  • CIPOS™ Micro Pro IPM based on low VCE(sat) TRENCHSTOP™ IGBT6
  • Accurate overcurrent protection (±5%)
  • Built-in temperature sensor
  • Motor power rating up to 400 W at 10 kHz
  • Motion control engine as ready-to-use controller solution for sensorless and Hall-sensor motor drives
  • Field-oriented control (FOC) for permanent magnet synchronous motor (PMSM/BLDC)
  • Current sensing via single shunt or leg shunt
  • Class B pre-certification (IEC60335) for MCE2.0 firmware

Typical applications

  • Refrigeration and freezing – compressor drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Fl(mm)
Ceramic Type
Packaging
Application
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
IR(A)
PCB/Cable/Panel
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(mW)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–
–
–
–
–
Power Dissipation72 mW
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
Rated Current1.5 A
–
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter12.5 mm
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation400 mW
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 nF
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance30 GΩ
–
–
PackagingBulk 
ApplicationAcross the mains 
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Pitch12.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width8.5 mm
Height14 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance21.28 GΩ
–
–
PackagingBulk 
ApplicationAcross the mains 
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Pitch12.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
–
–
–
Dissipation Factor16 %
–
–
–
PackagingAmmopack 
–
–
–
–
Pitch2 mm
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Diameter5 mm
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance220 µF
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
PackagingAmmopack 
–
–
–
–
Pitch2.5 mm
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Diameter6.3 mm
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
–
–
–
Pitch2.54 mm
–
–
–
–
Pins2 
TypeVertical 
–
PCB/Cable/PanelPCB 
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Size16.0 x 35.5 
–
Dissipation Factor17 %
–
–
–
PackagingAmmopack 
–
–
–
–
Pitch7.5 mm
Endurance 5000
Ripple Current610 mA
Leakage Current1900 µA
Diameter16 mm
–
–
–
–
–
–
–
Rated Voltage450 V (AC)
–
–
Length35.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSST Soft Termination, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance4.5 GΩ
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage500 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–
–
–
–
–
–
–
–Check availability