IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMC101T-T038 | Demoboard REF-Vacuum-C101-2ED

SOI driver & Vacuum Application Reference Design Kits

Overview

TopologyMotor Drive
Input voltage18-30 V
Switching frequency6-80 kHz
IC revision1.0

Description

This user guide provides an overview of the reference board REF-Vacuum-C101-2ED including its main features,key data and mechanical dimensions.REF-Vacuum-C101-2ED is a full-featured starter kit, turnkey low-voltage motor drive designed for highperformance,high efficiency PMSM/BLDC motor drive applications, including all of the required elements for vacuum applications, such as IMC101T iMOTIONTM controller, 2ED2304S06F SOI half-bridge gate driver and BSC030N04NS OptiMOSTM.The starter kit features and demonstrates Infineon’s thin-film SOI technology and advanced motion controlengine (MCE 2.0) technology for low-voltage, permanent-magnet motors drive up to 120 kRPM speed, and inverter section up to a rating of 30 V and 25 A. It is optimized for major low-voltage home appliances like vacuums, fans, pumps, compressors and other low-voltage motor drive applications.

Features

  • Highly integrated solution for inverterized drives
  • all digital and analog components integrated
  • no external OPAMP or comparators required
  • 3.3 V or 5 V supply
  • Next generation of Motion Control Engine (MCE 2.0)
  • Field proven computation engine for high efficiency sinusoidal motor control
  • Single or leg shunt
  • Sensorless or optional hall support
  • Flexible host interface/control options
  • Integrated protection features
  • Multiple motor support with flexible parameter handling
  • High pin count package

Typical applications

  • Heating ventilation and air conditioning (HVAC), Hood fan, Refrigeration and freezing–compressor drives.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Polarity
Mount
IR(A)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-WTB 1.25 mm Male Header, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
Pitch1.25 mm
–
Length6.75 mm
PackagingTube 
–
MountTHT 
Rated Current1 A
–
–
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 6, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
Pitch2.54 mm
–
Length15.64 mm
PackagingBox 
Polarity06 
MountTHT 
–
Stranded Wire Section (AWG)30 to 18 (AWG) 
Stranded Wire Section (Metric)0.2 to 0.75 (mm²) 
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage35 V (DC)
Endurance 5000
Ripple Current1850 mA
Leakage Current164.5 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
Length20 mm
PackagingAmmopack 
–
–
–
–
–
–Check availability