IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IM323-L6G | Demoboard EVAL-M1-IM323

iMotion™ modular application design kit

Overview

TopologyMotor Drive
Input voltage165-265 V
Switching frequency100 kHz
IC revision1.0

Description

This user guide provides an overview of the evaluation board EVAL-M1-IM323 including its main features, key data, pin assignments, and mechanical dimensions.This evaluation board has been developed to provide initial support to customers in designing motor drive applications for major home appliances such as air conditioners, pumps, fans, and other variable-speed drives.The EVAL-M1-IM323 is part of the iMOTION™ modular application design kit (MADK). Together with a control board equipped with the M1 20-pin interface connector, such as the EVAL-M1-101T, it features and demonstrates the Infineon CIPOS™ Tiny intelligent power module (IPM) technology and advanced motion control engine (MCE 2.0) technology for permanent magnet motor drives. EVAL-M1-IM323 is based on the IM323-L6Gx CIPOS™ Tiny IPM. The IM323-L6Gx is designed to control 3-phase AC motors and permanent magnet motors in variable-speed drives. It works with a voltage of 600 V and provides a current rating of 15 A.

Features

  • Input voltage 165 Vac to 265 Vac
  • Maximum 12 A input current at 165 Vac
  • Maximum 1500 W motor power output at 220 VAC
  • Inrush current limiter for circuit protection
  • On-board EMI filter and pass EMI standards EN55032
  • Auxiliary power supply with 15 V, 3.3 V
  • Overcurrent hardware protection and over temperature protection
  • Sensing of DC-link voltage
  • Thermistor output
  • PCB size is 180 mm × 140 mm, two layers with 1 oz. copper
  • RoHS compliant

Typical applications

  • Hood fan, Residential aircon - motor-, system control and monitoring, Residential heat pumps
  • Washer and dryer motor-control - quieter systems, Motor control and drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
G(mm)
Working Voltage(V (AC))
Polarity
IR(mA)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(mW)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-WTB 2.00 mm Male Pin Header, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2 mm
PackagingBag 
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage125 V (AC)
–
–
–
–
–
–
–
–
–
TypeVertical 
Rated Current2 A
–
–
–
–
Length6 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch9.52 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage750 V (AC)
Polarity03 
–
Stranded Wire Section (AWG)10 to 30 (AWG) 
Stranded Wire Section (Metric)5.26 to 0.0509 (mm²) 
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current32 A
–
–
–
–
Length28.56 mm
–
–
MountTHT 
–
–
–
–
–
–
VDE Approval40013439 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXXL 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length5 mm
–
–
–
–
–
–
–
–
–
DC Resistance9.5 mΩ
–
Rated Current15 A
Inductance7 mH
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length46.5 mm
Width27.5 mm
Height46 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWR-PHD Socket Header - Dual, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins20 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingTray 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
TypeAngled 
Rated Current3 A
–
–
–
–
Length25.9 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current2500 mA
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Maximum Impedance80 MHz 
Rated Current 22500 mA
DC Resistance70 mΩ
TypeHigh Current 
Rated Current1.5 A
–
–
–
–
Length3.2 mm
Width1.6 mm
Height1.1 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length26 mm
Width11 mm
Height20 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4532 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
Self Resonant Frequency85 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance71 mΩ
–
Rated Current2.5 A
Inductance0.0022 mH
–
–
MaterialNiZn 
Length4 mm
Width4.5 mm
Height3.2 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–
–
–
–
–
Power Dissipation105 mW
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 µF
–
–
–
–
–
Pitch2 mm
PackagingAmmopack 
–
–
–
Dissipation Factor16 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Diameter5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor16 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
–
–
–
–
–
Pitch3.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current235 mA
Leakage Current55 µA
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length11.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 µF
–
–
–
–
–
Pitch10 mm
PackagingTray 
Capacitance±20 
Size35.0 x 55.0 
–
Dissipation Factor20 %
–
–
Operating Temperature -25 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 3000
Ripple Current2760 mA
Leakage Current1660 µA
Diameter35 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage450 V (AC)
–
–
Length55 mm
–
–
MountSnap-In 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
–
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
–
–
–
–
Insulation Resistance0.01 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Rated Voltage 2504 V (DC)
–
Rate of Voltage Rise20 V/µs
Dissipation Factor1 %
Insulation Resistance6.38 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length26 mm
Width9 mm
Height18 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
–
–
–
–
Insulation Resistance1 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1812 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length4.5 mm
Width3.2 mm
Height2 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size14 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter16.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width4.7 mm
Height20 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current6000 A
Energy Absorption175 J
Power Dissipation600 mW
VDE ApprovalYes 
–Check availability
SPECWL-OCPT DIP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT DIP-4
–
–
–
–
–
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
–
–
–
–
–
–
SizeDIP 4 
–
–
–
–
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
PackageDIP 4, Standard 
InputDC 
Collector Emitter Voltage35 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]50 %
Current Transfer Ratio [max.]600 %
Isolation Voltage5000 V (RMS)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–
–
–
Length8.5 mm
Width4.58 mm
Height7.3 mm
MountTHT 
–
–
–
–
–
Power Dissipation200 mW
VDE Approval40051484 
–Check availability
750344798
SPECOffline-Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline-Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability