Topology | Other Topology |
Input voltage | 5 V |
Output 1 | 5 V / 0.15 A |
IC revision | 1.0 |
This is a Starter kit for the first introduction to the iMOTION™ devices and system. The kit is particularly useful for the first evaluation of the iMOTION™ tools and software, being an all-on-one system, powered by the USB power. The featured IMC101T-T038 device is a part of the IMC100 iMOTION™ Motor Control IC series featuring advanced Motor Control Engine (MCE), which enables state-of-the-art sensorless field-oriented control without need for any coding. This kit is pre-programmed with the latest version of the iMOTION™ firmware and the script-based demo which is running the small motor mounted on the board. As soon as the kit is powered up through the USB slot, the demo will start and periodically vary the speed of the motor and alternate its rotating directions.
Field-proven Advanced Motion Control Engine (MCE)Single-shunt Sensorless FOC ControlOn-board debugger interfaceBLDC motor mounted on the board
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Application | Interface Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479887310A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | – | – | 2 | SMT | – | – | ||
![]() | 629004113921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Plug Type A SMT w. Clip | – | – | – | – | – | – | Horizontal | – | – | USB 2.0 | Type A | Plug | 4 | SMT | 30 | Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479887310A | SPEC | |
![]() | 629004113921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Application | Interface Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|