IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMC101T-F048 | Demoboard EVAL-M1-101TF

PMSM/BLDC motor controller with integrated script engine

Overview

TopologyMotor Drive
Input voltage3.3-5 V
IC revision1.0

Description

This user guide provides an overview of the evaluation board EVAL-M1-101TF including its main features, key data and mechanical dimensions. EVAL-M1-101TF is an evaluation-board as part of the iMOTION™ modular application design kit (MADK). This board features and demonstrates Infineon’s advanced motion control engine (MCE 2.0) technology for permanent-magnet motor drives over the full speed range. The evaluation board EVAL-M1-101TF was developed to support customers during their first steps designing applications using permanent magnet motors via sensorless sinusoidal control.

Features

  • MCE (motion control engine) as ready-to-use solution for variable speed drives
  • Field-oriented control (FOC) for permanent magnet synchronous motor (PMSM)
  • Space vector PWM with sinusoidal commutation and integrated protection features
  • Current sensing via single or leg shunt
  • Sensorless or Hall-sensor based operation
  • Various serial communication interfaces (UART)
  • Multiple motor parameter support
  • Flexible host interface options for speed commands: UART, PWM or analog signal
  • UL / CSA 60730 certified (Class B)
  • 3.3 V (default) or 5 V VDD power supply
  • LPFP-48 package

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability