Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3841-3870 of 14704 reference designs
Filter values
Broadcom PE33100 | Demoboard EB1200-339J, Rev. 2.0
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Output
5 V / 0.02 A
Broadcom XLP208
Other Topology
Cambridge GaN Devices 2N7002LT1G | Demoboard CGD-ASY-EVB030FA-01, Rev. 1
Power Factor Correction
|
V
in
90-264 V
Cambridge GaN Devices CGD65A055S2 | Demoboard CGD-ASYEVB00701-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65A055SH2 | Demoboard 350W TPPFC EVB, Rev. 1
Power Factor Correction
|
V
in
90-256 V
Cambridge GaN Devices CGD65A065S2 | Demoboard CGD-ASYEVB00105-01 / CGD-UG2204, Rev. 1
Other Topology
|
V
in
330-420 V
|
Output
20 V
Cambridge GaN Devices CGD65A065SH2 | Demoboard CGD-ASY-RFD004FA-01, Rev. 1
Power Factor Correction
|
V
in
90-264 V
Cambridge GaN Devices CGD65A130S2 | Demoboard CGD-ASYEVB00801-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65A130SH2 | Demoboard CGD-ASYEVB02301-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B130S2 | Demoboard CGD-ASYEVB01101-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B130SH2 | Demoboard CGD-ASYEVB02201-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B200S2 | Demoboard CGD-ASYEVB00201-02 / CGD-UG2301, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
25-261 kHz
|
Output
20 V / 3.25 A
Cambridge GaN Devices CGD65B200S2 | Demoboard CGD-ASYEVB00901-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B240SH2 | Demoboard CGD-ASYEVB01601-01 / CGD-UG2202, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
0-18 V
|
Output
650 V
Cambridge GaN Devices CGD65B240SH2 | Demoboard CGD-ASYEVB00201-03, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
25-261 kHz
|
Output
20 V / 3.25 A
Cambridge GaN Devices CGD65B240SH2 | Demoboard Quasi-Resonant Flyback 65W Reference Design, Rev. 2.0
Flyback Converter
|
V
in
100-260 V
|
Output
20 V
Cambridge GaN Devices CGD65D025SH3 | Demoboard CGD-ASY-EVB030FA-01, Rev. 1
Other Topology
Cambridge GaN Devices CGD65D025SP2 | Demoboard CGD-ASY-EVB030FA-01, Rev. 01
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V / 13.5 A
Cambridge GaN Devices IPQC60R010S7A | Demoboard CGD-ASY-EVB030FA-01, Rev. 1
Power Factor Correction
|
V
in
90-264 V
Cambridge GaN Devices LNK3206GQ | Demoboard CGD-ASY-EVB030FA-01, Rev. 1
Buck Converter
Cambridge GaN Devices UCC256402DDBR, Rev. 1
Other Topology
|
V
in
330-420 V
|
Output
20 V
Chipanalog Micro CA IS 352x, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3062W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3092W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3096W | Demoboard UG005, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3098W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3105W, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3620, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3621, Rev. 1.0
Other Topology
Chipanalog Micro CA-IS3622, Rev. 1.0
Other Topology
previous
1
...
127
128
129
130
131
...
491
next
Cart
Your cart is empty.
Get samples and quotes