IC manufacturers Cambridge GaN Devices

IC manufacturers (108)

Cambridge GaN Devices CGD65A055S2 | Demoboard CGD-ASYEVB00701-01 / CGD-UG2202

650 V / 55 mOhm GaN HEMT with ICeGaN™ Gate and Current Sense

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage0-18 V
Output 1650 V
IC revision1

Description

The Half Bridge Evaluation Board allows ICeGaN variants to be used with a readily available silicon MOSFET driver, demonstrating state of the art performance combined with easy implementation of ICeGaN into an existing design.This evaluation board is available in a number of variants with matched high side & low side devices, with either 55mΩ, 130mΩ 5x6, 130mΩ 8x8, 200mΩ 5x6 or 240mΩ 5x6 650 V GaN HEMTs and variable gate drive voltage from 9 V to 20 V.All board functionality is identical for all variants.

Features

  • 650 V CGD Enhancement Mode GaN HEMTs with ICeGaN™ Gate
  • 2 x Silicon Labs SI8271AB-IS Isolated Gate Driver (1 per side), adjustable drive amplitude 9-20 V

Typical applications

  • PSUs, Industrial SMPS and inverters
  • Server power and datacentres, Telecom rectifiers
  • Gaming PSUs, PC power, General purpose SMPS

Parts approved by Cambridge GaN Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 4, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountSMT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability