IC manufacturers Cambridge GaN Devices

IC manufacturers (108)

Cambridge GaN Devices IPQC60R010S7A | Demoboard CGD-ASY-EVB030FA-01

IPQC60R010S7A

Overview

TopologyPower Factor Correction
Input voltage90-264 V
IC revision1

Description

This totem-pole PFC evaluation board is engineered to deliver exceptional efficiency, meeting 80+ Titanium standards when paired with a downstream DC-DC converter. It is optimised for high-power density applications, including cloud and server power supplies, high-performance computing, industrial systems, and data centres.

Features

VIN: 90–264 VAC VOUT: 400 VDimensions: 70 x 252 x 39 mmSwitching frequency: 65 kHzPeak efficiency: 99%

Typical applications

  • cloud and server power supplies, high-performance computing, industrial systems, and data centres.

Parts approved by Cambridge GaN Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Pad Dimension0.5 mm
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Rated Current800 mA
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
DC Resistance0.008 Ω
–
Rated Current13000 mA
Inductance7 mH
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length35.5 mm
Width23 mm
Height34.5 mm
MountTHT 
–Check availability