IC manufacturers Broadcom

IC manufacturers (108)

Broadcom XLP208

Overview

TopologyOther Topology

Description

Multicore processor family incorporates breakthrough XLP® processor technology that integrates up to eight NXCPU processing units, each operating at up to 2.0 GHz, with quad-issue, multithreaded instruction pipelines and a superior memory subsystem architecture.This technology offers unparalleled processing performance and application scalability. The XLP® processor is ideally suited to both data-plane applications, which are inherently sensitive to memory latencies, and control-plane applications, which require best-in-class processing performance. The XLP 200-series processor family is designed using 28 nm technology and has a package size of 29 mm x 29 mm. The XLP® 200 Series includes:XLP201 with 1 virtual CPU, 5 GigE & 3 x1 PCIe® interfaces, 72-bit Double Data Rate 3 (DDR3) interface (including ECC), no hardware acceleratorsXLP202 with 2 virtual CPUs, 5 GigE & 3 x1 PCIe interfaces, 72-bit DDR3 interface (including ECC), no hardware acceleratorsXLP204 with 4 virtual CPUs, 8 GigE interfaces/1x10 GE interface, 4x1/2x2/1x4 PCIe interfaces, 72-bit DDR3 interface (including ECC), hardware acceleratorsXLP208 with 8 virtual CPUs, 8 GigE interfaces/2x10 GE interfaces, 4x1/2x2/1x4 PCIe interfaces, 72-bit DDR3 interface (including ECC), hardware accelerators

Features

Up to eight NXCPUs from industry-leading XLP multicore, multithreaded processor familySuperscalar, quad-issue, processing engines with out-of-order executionTri-level cache subsystemUp to 3.3 Gb/s security accelerationUp to 2.5 Gb/s Layer-7 Deep Packet Inspection (RegEx + grammar) capabilities20 Gb/s network accelerationPCIe® 3.0 ports and USB 2.0/3.0 ports

Applications

Carrier and Service Provider Servers (Processors)Data Center Servers (Processors)

Parts approved by Broadcom

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, 246 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Rated Inductance246 nH
Rated Current25 A
Saturation Current @ 10%41.6 A
Saturation Current @ 30%46.5 A
DC Resistance0.37 mΩ
Self Resonant Frequency40 MHz
MaterialMnZn 
Check availability