IC manufacturers Cambridge GaN Devices

IC manufacturers (108)

Cambridge GaN Devices CGD65D025SH3 | Demoboard CGD-ASY-EVB030FA-01

CGD65D025SH3

Overview

TopologyOther Topology
IC revision1

Description

The HF board includes the ICeGaN, the half-bridge gate driver IC, current transformers, and the heatsink which is mounted on the top side of the ICeGaN.

Features

The PCB thickness of this HF daughterboard is 1.6 mm, with 2 oz copper thickness. A thinner PCB is not recommended asit could bend, leading to poor thermal connection hence an increase in the operating temperature of the ICeGaN devices.

Parts approved by Cambridge GaN Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L(µH)
n
IR(mA)
∫Udt(µVs)
VT(V (AC))
RDC 1(mΩ)
RDC 2(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
Rated Current800 mA
–
–
–
–
–Check availability
SPECWE-CST Current Sense Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage80 V (DC)
SizeEE5 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length7.7 mm
Width6.9 mm
Height5.33 mm
–
–
–
–
–
–
–
–
Inductance2000 µH
Turns Ratio1:100 
Rated Current20000 mA
Voltage-µSecond50 µVs
Insulation Test Voltage500 V (AC)
DC Resistance 10.75 mΩ
DC Resistance 25.5 Ω
–Check availability