IC manufacturers Chipanalog Micro

IC manufacturers (108)

Chipanalog Micro CA-IS3098W

CA-IS3092W/98W Digital Isolator with Power Supply

Overview

TopologyOther Topology
IC revision1.0

Description

The CA-IS3092W/98W are isolated RS-485/RS-422 transceivers with integrated isolated power supply, featuring high electromagnetic immunity and low radiation. The CA-IS3092W and CA-IS3098W work in half-duplex mode.The CA-IS3092W/98W devices have high isolation capabilities that help prevent noise and surges on the data bus or other circuits from entering the local ground, which could interfere with or damage sensitive circuits. High CMTI capability can ensure the correct transmission of digital signals. The CA-IS3092W, CA-IS3098W devices are packaged in a 16-pin wide-body SOIC package. These devices support insulation withstand voltages up to 5 kV RMS.

Features

  • Compatible with RS-485 EIA/TIA-485 standard and provide higher performance indicators
  • Data rate up to 10Mbps (CA-IS3096/98)
  • 1/8 unit load, supports up to 256 bus nodes
  • 3 V to 5.5V logic side supply range (VCC)
  • Integrated DC-DC converter powers the bus side
  • 3.3V/5.0V output voltage optional (CA-IS3092W/98W) (VISO ≤ VCC)
  • Highly integrated: built-in transformer
  • Soft start suppresses input inrush current
  • Integrated overload and short circuit protection
  • Built-in thermal protection - Integrated protection function supports reliable data communication
  • Provide 5kVRMS (60s) isolation withstand voltage
  • ±150kV/μs typical CMTI
  • Isolation barrier life: > 40 years
  • Bus side pins have ±8kV Human Body Model ESD protection, ±12kV IEC 61000-4-2 contact discharge ESD protection; Signal side pins and other pins on the bus side have ±6kV Human Body Model ESD protection
  • Transmitter has short circuit protection and thermal shutdown
  • Receiver provides true failsafe, ensuring receiver output acknowledge status
  • Strong Electromagnetic Compatibility (EMC)
  • Wide operating temperature range: -40 °C to 125 °C
  • 16-pin, 20-pin wide body SO package, 16-pin SO package Compatible with most isolated RS-485 transceivers;
  • Security certification (applying):
  • 7071VPK VIOTM and 849VPK VIORM isolation according to DIN V VDE V 0884-11:2017-01
  • UL 1577 Listed: 5 kV RMS @ 1 minute
  • IEC 60950, IEC 60601 and EN 61010 certified, CQC, TUV and CSA certified

Typical applications

  • Isolated RS-485/RS-422 Communication Network
  • Industrial Automation, Photovoltaic Inverters, Motor Drives

Parts approved by Chipanalog Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Rated Current20 A
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance24 µH
Rated Current3 A
DC Resistance0.045 Ω
Check availability