IC manufacturers Chipanalog Micro

IC manufacturers (108)

Chipanalog Micro CA-IS3105W

CA-IS3105W Isolated Power Supply

Overview

TopologyOther Topology
IC revision1.0

Description

CA-IS3105W is a DC-DC converter chip that supports 5kVRMS isolation and withstand voltage. It integrates an on-chip transformer and can efficiently transmit power greater than 650mW to the secondary side output. The chip adopts a unique control architecture, which can quickly respond to load changes and precisely adjust the output voltage. The emergence of the CA-IS3105W can replace the isolated power supply scheme formed by traditional discrete devices. This solution is physically smaller and enables complete isolation.CA-IS3105W integrates soft-start, short circuit protection, over temperature protection and other protection functions to better enhance the reliability of the system. The CA-IS3105W has an EN enable pin. When EN is low, the output voltage is zero. At this time, the power supply has only a microamp standby input current.Four output voltages can be selected through the pin SEL, 5V, 3.3V, 5.4V, 3.7V, and the output terminal can be connected to LDO to facilitate users' different voltage requirements. The CA-IS3105W device is packaged in a 16-pin wide-body SOIC package with a dielectric withstand voltage up to 5kVRMS.

Features

  • Integrated high-efficiency DC-DC converter and on-chip transformer
  • Built-in soft-start circuit to prevent inrush current and output overshoot
  • Overload and short circuit protection functions
  • Thermal shutdown protection function
  • Wide input voltage range: 4.5 V ~ 5.5 V
  • Output voltage optional:
  • 3.3V, 5.0V, 3.7V, 5.4V
  • Supports LDO at the output
  • Typical output power: 650mW (5V/130mA)
  • Wide operating temperature range: -40 °C ~ 125 °C
  • Excellent isolation properties:
  • 5KVRMS isolation withstand voltage for up to 1 minute under UL 1577
  • 7071VPK VIOTM and 849VPK VIORM according to DIN V VDE V 0884-11:2017-01
  • IEC 60950, IEC 60601 and EN 61010 certified
  • CQC, TUV and CSA certified
  • High CMTI: ±150 kV/µS (typ.)
  • Isolation barrier life: >40 years
  • RoHS compliant package
  • SOIC16-WB

Typical applications

  • Industrial Automation Control System, Motor Control
  • Medical equipment
  • Grid infrastructure

Parts approved by Chipanalog Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
Rated Current20 A
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance24 µH
Rated Current3 A
DC Resistance0.045 Ω
–Check availability