Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3871-3900 of 14704 reference designs
Filter values
Chipanalog Micro CA-IS3640, Rev. 1.0
Other Topology
Cologne Chips FTDI 2232H | Demoboard GateMateTM FPGA Evaluation Board, Rev. 3.1
FPGA
Convenient Power CPSQ5453 | Demoboard CPSQ5453 EVALUATION BOARD, Rev. 1.0.1
Boost Converter
|
V
in
4.5-65 V
|
fsw
100-700 kHz
Dialog Semiconductor DA9070 | Demoboard DA9070 / DA9073 Demo Board
Other Topology
Dialog Semiconductor iW1699, Rev. 0.5
Flyback Converter
|
V
in
90-264 V
Dialog Semiconductor iw1818 | Demoboard iW1818-EVAL, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 2 A
Dialog Semiconductor iW1818 | Demoboard iW1818-EVAL, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 2 A
Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Outputs
12 V / 1 A, 5 V / 0.5 A
Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL1, Rev. 1.0 S
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 3 A
Dialog Semiconductor iW1830 | Demoboard iW1830-EVAL1, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 3 A
Dialog Semiconductor iW1830 | Demoboard iW1830-EVAL, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Outputs
5 V / 0.5 A, 12 V / 1 A
Dialog Semiconductor iW3662 | Demoboard LED driver_36V300mA_MR16_IW3662, Rev. 1.2
Boost Converter
|
V
in
12 V
|
Output
36 V / 0.3 A
Dialog Semiconductor iW3662 | Demoboard LED driver_36V300mA_MR16_IW3662, Rev. 1.2
Other Topology
Dialog Semiconductor SLG47105 | Demoboard UM-GP-003, Rev. 1.0
Other Topology
Dialog Semiconductor SLG50500TEV
Other Topology
Diodes Incorporated AL17052 | Demoboard AL17052EV1, Rev. Rev. 1
Buck Converter
|
V
in
85-300 V
|
Output
5 V / 0.5 A
Diodes Incorporated AL1788, Rev. Rev1
Flyback Converter
|
V
in
100-265 V
Diodes Incorporated AL3069 | Demoboard AL3069EVI, Rev. October, 2023
Buck Converter
|
V
in
200-20 V
|
Output
3.3 V / 0.48 A
Diodes Incorporated AL3644 | Demoboard AL3644EV1
Boost Converter
|
V
in
2.7-5.5 V
|
Output
1.5 A
Diodes Incorporated AL58812 | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL58812Q | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL58818 | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL58818Q | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL5887 | Demoboard AL5887EV1, Rev. 1
Buck Converter
|
V
in
2-5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL5887 | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL5887Q | Demoboard AL5887Q EV1, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 70 A
Diodes Incorporated AL5887Q | Demoboard AL5887EV2, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL6562 | Demoboard AL6562EV1, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
Outputs
9 V / 0.2 A, 12 V / 0.4 A, 25 V / 0.6 A
Diodes Incorporated AL8806, Rev. 5-2
Buck Converter
|
V
in
12 V
|
fsw
1000 kHz
|
Output
36 V / 1.5 A
Diodes Incorporated AL8806 | Demoboard AL8806EV6, Rev. Issue 1
Buck Converter
|
V
in
12 V
|
Output
1.12 A
previous
1
...
128
129
130
131
132
...
491
next
Cart
Your cart is empty.
Get samples and quotes